Pallet racking ULTIMATE 2500x1850x1100mm 6x1000kg pallets
Pallet racking ULTIMATE 2500x1850x1100mm 6x1000kg pallets
Pallet racking ULTIMATE 2500x1850x1100mm 6x1000kg pallets

    Pallet racking ULTIMATE 2500x1850x1100mm 6x1000kg pallets

    3.8 nga 5 yje3.8(24 vlerësime)

    Ultimate is an adjustable pallet racking system offering high flexibility, which is the result of AJ Products' own design and production. The pallet racking is adjustable in order to create effective logistics, warehouses and goods handling tailored to your specific needs.

    With its unique, space-saving construction, Ultimate is ideal for all environments, from small warehouses to large distributors, that require space for many pallets.

    The racking is easy to assemble and can be complemented with many different accessories, letting you adjust it to your warehouse and the goods stored. This simplifies the storage of goods of different shapes and sizes.

    The Ultimate pallet racking fulfils all industry safety requirements and standards.

    This is a free-standing, complete basic section. Extend the basic unit with the required number of add-on sections. Each add-on section only has one end frame and is designed to join onto the previous racking section. This makes it easy to adjust and adapt the Ultimate pallet racking when your needs change.

    Specifikim
    • Height:2500 mm

      Depth:1100 mm

      Upright width:80 mm

      Support beam length:1850 mm

      Post colour:Galvanised

      Support beam colour:Red

      Support beam colour code:RAL 3020

      Material:Steel

      Section:BasicNumber of pallets/ section:6

      Pallet load capacity:1000 kg

      Weight:84,64 kg

      Approvals:EN 15512

      Warranty:5 years

    Specifikime teknike
    • Referencë unikePallet-racking-ULTIMATE-2500x1850x1100mm-6x1000kg-pallets
    • Familja e produkteveChanging room
    • Grupi i produkteveRacking
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-09-16
    • Numri i botimit1
    • Gjatësia (mm)2500
    • Gjerësia (mm)1850
    • Thellësia (mm)1100
    Të ngjashme
    • Materiali kryesorÇelik
    • Weight Net (kg)84.64
    Klasifikimi
    • Kategoria BIMobjectMobilje - Industry
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 PërshkrimShelf and racking units

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër