Shelving POWER 1010x1970x400mm
Shelving POWER 1010x1970x400mm

    Shelving POWER 1010x1970x400mm

    • Screws together
    • Movable shelves
    • For warehouses and offices

    Storage shelving with two side braces and a rear brace for added stability. The shelving screws together and has movable shelves with welded reinforcement rails.

    Very stable shelving unit made of powder-coated sheet steel. The powder coating provides a hard, durable finish. The shelving system is particularly well-suited for use in warehouses, but is also suitable for offices that need to store heavy items. The welded reinforcement rails give each of the shelves a maximum load capacity of 170 kg. The storage shelving unit is assembled using bolts. You can install the shelves at any height and move them up or down as required. The uprights are fitted with plastic feet to protect the floor against scratches. The shelving system can easily be extended widthways using any number of add-on sections
    Specifikim
    • Height:1970 mm

      Width:1010 mm

      Depth:400 mm

      Shelf width:1000 mm

      Shelf interval:30 mm

      Shelf colour:Light grey

      Shelf colour code:RAL 7035

      Post colour:Light grey

      Post colour code:RAL 7035

      Material:Sheet steel

      Number of shelf:5

      Shelf load capacity:170 kg

      Sheet steel thickness:0,7 mm

      Sheet steel thickness body:2 mm

      Weight:26.4 kg

    Specifikime teknike
    • Referencë unikeShelving-POWER-1010x1970x400mm
    • Familja e produkteveChanging room
    • Grupi i produkteveShelves
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-09-16
    • Numri i botimit1
    • Gjatësia (mm)1970
    • Gjerësia (mm)1010
    • Thellësia (mm)400
    Të ngjashme
    • Materiali kryesorÇelik
    • Weight Net (kg)26.4
    Klasifikimi
    • Kategoria BIMobjectMobilje - Industry
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 PërshkrimShelf and racking units

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër