Shelving POWER 1010x2500x400mm

Shelving POWER 1010x2500x400mm

  •  Screws together
  •  Movable shelves
  •  For warehouses and offices

Storage shelving with two side braces and a rear brace for added stability. The shelving screws together and has movable shelves with welded reinforcement rails.

Very stable shelving unit made of powder-coated sheet steel. The powder coating provides a hard, durable finish. The shelving system is particularly well-suited for use in warehouses, but is also suitable for offices that need to store heavy items. The welded reinforcement rails give each of the shelves a maximum load capacity of 170 kg. The storage shelving unit is assembled using bolts. You can install the shelves at any height and move them up or down as required. The uprights are fitted with plastic feet to protect the floor against scratches. The shelving system can easily be extended widthways using any number of add-on sections

Specifikim
  • Height:2500 mm

    Width:1010 mm

    Depth:400 mm

    Shelf width:1000 mm

    Shelf interval:30 mm

    Shelf colour:Light grey

    Shelf colour code:RAL 7035

    Post colour:Light grey

    Post colour code:RAL 7035

    Material:Sheet steel

    Number of shelf:5

    Shelf load capacity:170 kg

    Sheet steel thickness:0,7 mm

    Sheet steel thickness body:2 mm

    Weight:36.2 kg

Specifikime teknike
  • Referencë unikeShelving-POWER-1010x2500x400mm
  • Familja e produkteveChanging room
  • Grupi i produkteveShelves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-09-16
  • Numri i botimit1
  • Gjatësia (mm)2500
  • Gjerësia (mm)1010
  • Thellësia (mm)400
Të ngjashme
  • Materiali kryesorÇelik
  • Weight Net (kg)36.2
Klasifikimi
  • Kategoria BIMobjectMobilje - Industry
  • IFC classificationMobilje
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 PërshkrimShelf and racking units

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër