Shoe cabinet ENTRY, add-on floor unit, 20 wooden doors, 1800x600x600 mm
Shoe cabinet ENTRY, add-on floor unit, 20 wooden doors, 1800x600x600 mm
Shoe cabinet ENTRY, add-on floor unit, 20 wooden doors, 1800x600x600 mm
Shoe cabinet ENTRY, add-on floor unit, 20 wooden doors, 1800x600x600 mm

    Shoe cabinet ENTRY, add-on floor unit, 20 wooden doors, 1800x600x600 mm

    • Smooth wooden doors with storage option
    • Lock for secure storage
    • Equipped with drip tray

    Add-on unit for the ENTRY shoe cabinet. It comes complete with shoe cabinets, drip trays, a T-frame and cross brace. The floor-standing basic unit is required before adding add-on units.

    Specifikim
    • ENTRY is a flexible and expandable range for cloakrooms where each part can be adapted as needed. Extend your basic unit with this shoe cabinet to create storage that fits your space. This shoe cabinet is perfect where you want to be able to put away and lock up shoes, e.g. school common areas, gyms, training rooms, offices and other workplaces.

      Each door of the shoe cabinet has its own lock, which means you can safely leave your shoes in the entrance. The doors have a high-pressure laminate surface – a durable and scratch-resistant material that can handle tough environments.

      The ENTRY range shoe racks have a tubular design that prevents dust and dirt from accumulating. There are convenient drip trays under each shelf that collect grit and moisture from shoes.

      This double-sided add-on unit comes with a T-frame and cross braces that are easy to assemble. Perforations in the frame make it easy to adjust the interval between shelves and change the storage solution according to your needs.

    Specifikime teknike
    • Referencë unikeShoe-cabinet-ENTRY-add-on-floor-unit-20-wooden-doors-1800x600x600mm
    • Familja e produkteveSchool & Education
    • Grupi i produkteveCloakroom
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-07
    • Numri i botimit1
    • Gjatësia (mm)1800
    • Gjerësia (mm)600
    • Thellësia (mm)600
    Të ngjashme
    • Materiali kryesorSheet metal
    • Projektuar nëSuedi
    • Prodhuar nëSlovakia
    • Weight Net (kg)29.1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 PërshkrimShelf and racking units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit