Shoe cabinet ENTRY, basic floor unit, 20 wooden doors, 1800x600x600 mm
Shoe cabinet ENTRY, basic floor unit, 20 wooden doors, 1800x600x600 mm
Shoe cabinet ENTRY, basic floor unit, 20 wooden doors, 1800x600x600 mm
Shoe cabinet ENTRY, basic floor unit, 20 wooden doors, 1800x600x600 mm

    Shoe cabinet ENTRY, basic floor unit, 20 wooden doors, 1800x600x600 mm

    • Smooth even doors with storage option
    • Lock for secure storage
    • Comes with drip tray

    Shoe cabinet for organised and lockable shoe storage. Practical storage solution for places like gyms, offices or schools. Expand easily by adding several units from the ENTRY range to create a storage solution adapted to your needs.

    Specifikim
    • ENTRY is a versatile and extendable range for the cloakroom wherein each unit can be adapted as required. This shoe cabinet is perfect for places where shoes can be put away and kept locked, for instance in school common areas, gyms, exercise spaces, offices and other workplaces. With smart add-on units, it is very easy to expand your shoe and coat storage and adapt it to your space.

      Each door on the shoe cabinet has a separate lock, which means you can safely leave your shoes at the entrance. The doors have a high-pressure laminate surface, a durable and scratch-resistant material that can withstand tough environments.

      The shoe racks in the ENTRY range have a tubular design that prevents dust and dirt accumulation on the shelf. There is a drip tray under each shelf that collects gravel and moisture from the shoes.

      This double-sided shoe cabinet comes with two T-frames and cross braces that are easy to assemble. Perforations in the frame make it easy to adjust the gaps between the shelves and change the storage solution as required.

    Specifikime teknike
    • Referencë unikeShoe-cabinet-ENTRY-basic-floor-unit-20-wooden-doors-1800x600x600mm
    • Familja e produkteveSchool & Education
    • Grupi i produkteveCloakroom
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-14
    • Numri i botimit1
    • Gjatësia (mm)1800
    • Gjerësia (mm)600
    • Thellësia (mm)600
    Të ngjashme
    • Materiali kryesorSheet metal
    • Projektuar nëSuedi
    • Prodhuar nëSlovakia
    • Weight Net (kg)30.8
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 PërshkrimShelf and racking units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit