Clothing Locker Classic 300mm Flat Roof 4 Sections
Clothing Locker Classic 300mm Flat Roof 4 Sections
Clothing Locker Classic 300mm Flat Roof 4 Sections
Clothing Locker Classic 300mm Flat Roof 4 Sections
Clothing Locker Classic 300mm Flat Roof 4 Sections
Clothing Locker Classic 300mm Flat Roof 4 Sections
Clothing Locker Classic 300mm Flat Roof 4 Sections

    Clothing Locker Classic 300mm Flat Roof 4 Sections

    Ventilation holes Robust and high quality Clothes rail and hat rack Clothes locker with a hat rack and clothes rail with two hooks. Ventilation holes in the top and bottom. Doors with a door stop and rubber dampeners. Accessories and bases are also available
    Specifikim
    • Frame colour: Light grey Frame colour code: RAL 7035 Door colour: Blue/Light grey/Black Door colour code: RAL 5005/RAL 7035/RAL 9005 Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm
    Specifikime teknike
    • Referencë unikeClothing-Locker-Classic-300-Flat-Roof-4-Sections
    • Familja e produkteveClothing Locker
    • Grupi i produkteveLockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-14
    • Numri i botimit1
    • Gjerësia (mm)1200
    • Thellësia (mm)550
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSlovakia
    • Weight Net (kg)96
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 15
    • OmniClass TitleClothing Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings