Clothing Locker Create Sign 1200mm 3 Sections 3 Doors
Clothing Locker Create Sign 1200mm 3 Sections 3 Doors
Clothing Locker Create Sign 1200mm 3 Sections 3 Doors
Clothing Locker Create Sign 1200mm 3 Sections 3 Doors

    Clothing Locker Create Sign 1200mm 3 Sections 3 Doors

    Award-winning design Smooth, stylish door Great ventilation Clothes locker with stylishly recessed handles and an award-winning design. The lockers have ventilation holes in the top and bottom, a gently sloping top and sturdy furniture hinges. Fitted with a shared leg frame as well as a hat shelf, clothes rail, 3 anchor hooks and a small storage compartment in each locker
    Specifikim
    • Frame colour: Dark grey Frame colour code: NCS S7502-B Door colour: Dark grey Door colour code: NCS S7502-B Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm
    Specifikime teknike
    • Referencë unikeClothing-Locker-Create-Sign-1200-3-Sections-3-Doors
    • Familja e produkteveClothing Locker
    • Grupi i produkteveLockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-14
    • Numri i botimit1
    • Gjatësia (mm)1985
    • Gjerësia (mm)1200
    • Thellësia (mm)500
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSlovakia
    • Weight Net (kg)89
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 15
    • OmniClass TitleClothing Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings