Height adjustable workbench VERVE 1600x800mm
Height adjustable workbench VERVE 1600x800mm

    Height adjustable workbench VERVE 1600x800mm

    • Ergonomic
    • Durable high-pressure laminate
    • Height adjustable

    Ergonomic work table for lighter work. The table can be electrically raised and lowered to be easily adapted to your needs and adjusted with a simple push of a button. Suitable for work such as assembly and packing.
    With this electric work table, it is easy to create an ergonomic workstation. The table is well suited for various lighter jobs, such as assembly and packing.

    The work table is equipped with two electric motors that provide an even and stepless height adjustment. With a simple push of a button, you adjust the working height as needed. You can quickly switch between sitting and standing work and get an optimal working height for your body.

    Feel free to supplement with a relieving workplace mat that relieves legs, knees and back when standing.

    Specifikim
    • Lenght:1600mm

      Width:800mm

      Minumum height: 680mm

      Maximum height:1180mm

      Stand:Electrically adjustable

      Max load:200kg

      Weight:70kg

    Specifikime teknike
    • Referencë unikeheight-adjustable-workbench-verve-1600x800mm
    • Familja e produkteveChanging room
    • Grupi i produkteveTables
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-25
    • Numri i botimit1
    • Gjatësia (mm)900
    • Gjerësia (mm)1600
    • Thellësia (mm)680
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorDru
    • Weight Net (kg)70
    Klasifikimi
    • Kategoria BIMobjectMobilje - Industry
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 PërshkrimDesks, tables and worktops

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër