Office chair HURRAY, high back
Office chair HURRAY, high back
Office chair HURRAY, high back

    Office chair HURRAY, high back

    • Ergonomic design
    • 100% recycled polyester
    • Removable upholstery

    Unique office chair designed by AJ Products, with a high back and adjustable headrest. The backrest has a slight wraparound form and follows the natural shape of the back for a comfortable and ergonomic sitting position. The armrests can be adjusted in four directions.

    Specifikim
    • You can only find the HURRAY office chair at AJ Products! The chair has several adjustment options and a slightly wrap-around back for extra comfort. The backrest is shaped to support the natural S-curve of the spine and is narrower at the top which allows more movement in the shoulders. Like the backrest, the seat is ergonomically moulded, padded and upholstered with a durable fabric made from recycled material.

      The headrest provides relief for the neck and follows its natural curve for comfort. It can be adjusted both in height and angle. If you prefer the office chair without a headrest, it is easy to remove and use the chair without it! The headrest is covered in PU leather - a material that is easy to wipe down.

      The armrests are adjustable in four directions: height, width, depth and angle.

      The entire office chair is made up of separable parts. This makes it easy to replace worn upholstery for example, instead of buying a brand new office chair. The upholstery is removable and can therefore be washed and also replaced when it is worn out.

      Office chair HURRAY is also available with a low back. Both models complement each other and are ideal for use as desk chairs and in meeting rooms.

    Specifikime teknike
    • Referencë unikeoffice-chair-hurray-high-back
    • Familja e produkteveOffice Chairs
    • Grupi i produkteveOffice chairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-01
    • Numri i botimit1
    • Gjerësia (mm)720
    • Thellësia (mm)465
    Të ngjashme
    • Materiali kryesorPolyester
    • Materiali dytësorPëlhurë
    • Projektuar nëSuedi
    • Weight Net (kg)18.3
    Klasifikimi
    • Kategoria BIMobjectMobilje - Kolltuk
    • IFC classificationMobilje
    • Kodi ETIMEC012213
    • Emri ETIMOffice chair
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër