Alfa Laval T15

Alfa Laval T15

4.1 nga 5 yje4.1(18 vlerësime)

Have you configured your Alfa Laval heat exchanger correctly? Before downloading, please visit our PHE Select tool at:


www.alfalaval.com/phe-select/

Alfa Laval Industrial line is a wide range of heat exchangers that is used in virtually all types of industries. Suitable for heating and cooling in a wide range of applications, this model is available with a wide selection of plate and gasket types. Application examples include Biotech and Pharmaceutical, Chemicals, Energy and Utilities, Food and Beverages, Home and Personal care, HVAC and Refrigeration, Machinery and Manufacturing, Marine and Transportation, Mining, Minerals and Pigments, Pulp & Paper, Data Center, Semiconductor and Electronics, Steel, Water and Waste treatment.

Specifikim
  • Pressure vessel codes 
    ASME 
    PED (2014/68/EU)
    ALS

    Operational data 
    Max flowrate (m3/h/GPM): 388/1708 
    Max design pressure PED (barg/psig): 38/551 
    Max design temp PED (°C/°F): 200/392
    Max design pressure ALS (barg/psig): 16/232 
    Max design temp ALS (°C/°F): 200/392

    Materials
    Heat transfer plates: 304/304L, 316/316L, 254, C-276
    Gaskets: NBR, EPDM, FKM, HNBR, HeatSeal Flange connections (lined): Metal lined: stainless steel, Alloy 254, Alloy C-276, titanium Rubber lined: NBR, EPDM
    Frame and pressure plate: carbon steel, epoxy painted

    Connection standards
    Port size: 150 mm
    EN 1092-1 DN150 PN10
    EN 1092-1 DN150 PN16
    EN 1092-1 DN150 PN25
    EN 1092-1 DN150 PN40
    ASME B16.5 Class 150 NPS 6
    ASME B16.5 Class 300 NPS 6

Specifikime teknike
  • Referencë unikeT15
  • Familja e produkteveHeat exchanger
  • Grupi i produkteveGasketed plate and frame heat exchangers
  • Data e botimit2020-12-17
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Heat Exchanger
  • IFC classificationShkëmbyesi i nxehtësisë
  • Emrin UNSPSCHeat exchangers
  • UNSPSC code40101802
  • Uniclass 2015 CodePr_60_60_38_62
  • Uniclass 2015 PërshkrimPlate heat exchangers
  • CSI MasterFormat 2014 Code23 57 00
  • CSI MasterFormat 2014 TitleHeat Exchangers for HVAC
  • OmniClass Number23-27 23 13
  • OmniClass TitlePlate and Frame Heat Exchangers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Rajoni i disponueshëm

Europe Asia Africa South America Oceania