PRESYSTEM® MINERAL WOOL SPF fire-resistant windows system for louvered shading
PRESYSTEM® MINERAL WOOL SPF fire-resistant windows system for louvered shading
PRESYSTEM® MINERAL WOOL SPF fire-resistant windows system for louvered shading
    Alpac

    PRESYSTEM® MINERAL WOOL SPF fire-resistant windows system for louvered shading

    PRESYSTEM® SPF Mineral Wool is the Alpac window system, complete with a louvered shading box, specifically designed to ensure fire safety on building façades. The system, classified as fire reaction class A2-s1, d0 thanks to the use of materials such as mineral wool and fibre cement, is ideal for meeting fire prevention regulations that require non-combustible materials for civil buildings above certain heights or for sensitive buildings (schools, hospitals). Having undergone a fire resistance test in accordance with UNI EN 1364-1, the PRESYSTEM® Mineral Wool window system achieved an EI 90 rating. In addition to fire resistance, it provides thermal and acoustic insulation that meets the standards for high-energy-efficiency buildings , enhancing living comfort and the overall performance of the building envelope. Alpac also offers comprehensive technical and design support to develop bespoke solutions tailored to the specific requirements of the construction site.
    Specifikime teknike
    • Referencë unikefire-resistant_window_system_louvered_shading_presystem_mineralwool
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-06-30
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDritare - Grilë dritaresh
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit