Fusion Guard Hybrid Pad Style Snow Guard
Fusion Guard Hybrid Pad Style Snow Guard
Fusion Guard Hybrid Pad Style Snow Guard

    Fusion Guard Hybrid Pad Style Snow Guard

    Alpine SnowGuards’ innovated Fusion-Guard to be a “hybrid” snow guard: a minimalist pad-style aesthetic that can be installed with optional rods during or after construction. It is an ideal solution for synthetic slate/shake and can accommodate 20 common residential roof types. The strap design makes it easy to install on retrofit roofs and the length can be customized. Extensively performance tested at Alpine's in-house facility.

    Roof Types

    • New / Existing Cedar Shingle
    • New / Existing Composition (Asphalt) Shingle
    • New / Existing Slate
    • New / Existing Synthetic Slate or Shake
    • New / Existing Tile (Flat, Mission, Round, "S" Tile, Spanish)

    Features/Advantages

    • Pad-style hybrid snow guard allows installer to add optional rods during or after install
    • Stiffening ribs on front of pad add rigidity and strength while allowing optional rods to sit static
    • Strap is available in multiple lengths to accommodate various roofing materials as well as retrofit applications
    • Ideal for residential customers who don't like the look of a pipe-style system on their roof, but want the benefits a pipe-style system provides

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

      For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

      Specifikime teknike
      • Referencë unikeFusion_Guard_Hybrid_Pad_Style_Snow_Guard
      • Familja e produkteveSnow Guards
      • Grupi i produktevePad-Style Snow Guards
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2022-02-10
      • Numri i botimit1
      • Gjatësia (inçet)3
      • Gjerësia (inçet)2.31
      • Thellësisë (inçet)18
      Të ngjashme
      • Materiali kryesorGalvanized steel
      • Materiali dytësorBakër
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
      • IFC classificationObjekt
      • Emrin UNSPSCRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_25_16_05
      • Uniclass 2015 PërshkrimAvalanche and snow barrier systems
      • CSI MasterFormat 2014 Code07 72 53
      • CSI MasterFormat 2014 TitleSnow Guards
      • OmniClass Number23-13 41 21
      • OmniClass TitleRoof Snow Guards

      Rajoni i disponueshëm

      North America
      Kanadë
      Shtetet e Bashkuara
      Common.Footer.ValueProp.Image.AltText

      Aplikacion dizajnimi për Revit

      Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

      Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

      • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
      • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
      • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit