Insulated ISO-pipes
Altech
Të arkivuara

Insulated ISO-pipes

This product is only available for the Swedish market. Altech insulated ISO-pipe. Twin pipe with flange for air conditioning. Indicated for quick installation. Working temperature from -40 oC to 120 oC. Very flexible and easy to bend. Copper pipe with PE insulation and closed cells. Dimensions: 1/4" - 5/8" Lengths: 3 - 7 meter
Specifikim
  • This product is only available for the Swedish market.
Specifikime teknike
  • Referencë unikeISO-ror_isolerade
  • Familja e produktevePipes
  • Grupi i produkteveInsulated
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-06-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorBakër
  • Materiali dytësorPolyethylene
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba
  • IFC classificationSegmenti i tubave
  • CSI MasterFormat 2014 Code40 05 17
  • CSI MasterFormat 2014 TitleCopper Process Pipe and Tubing
  • OmniClass Number23-27 39 00
  • OmniClass TitlePiping
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING