Shower walls Picto showcase
Shower walls Picto showcase
    Alterna

    Shower walls Picto showcase

    This product is only available for the Swedish market. Alterna Picto Shower Walls are single-packed and reversible shower doors that can be combined in any way. Combine between straight and curved shower doors, 4 sizes and 3 glass types. For a pre-assembled standard solution, you can choose Picto Shower Corner. With Picto Shower Walls you will find a solution for most needs. All shower doors have adjustable wall profiles, they are raised 4.5 mm at the opening and are delivered complete with bottom barrier, handle, screw and plug. 3 glass types: clear, grayscale and frosted glass 70, 80, 90 and 100 cm Reversible doors 6 mm tempered safety glass Polished aluminum profiles Height: 1 950 mm Door knobs in chromed brass
    Specifikim
    • This product is only available for the Swedish market.
    Specifikime teknike
    • Referencë unikePictoduschvaggar_sc2
    • Familja e produkteveSanitet
    • Grupi i produkteveDuschväggar
    • LlojiShowcase (model)
    • Data e botimit2017-12-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëSuedi
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 PërshkrimShowers
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Rajoni i disponueshëm

    Europe
    Suedi