Ella Aqua unit
Ella Aqua unit
Ella Aqua unit
Ella Aqua unit
    Alterna

    Ella Aqua unit

    This product is only available for the Swedish market.

    Alterna Ella Aqua is a water resistant vanity unit with soft-closing drawer and included handle. Made of thermoplastic. For wall mounting. Choose between ceramic or mineral composite washbasins. Mixer not included.

    Width: 500 and 600 mm
    Depth: 386 and 456 mm
    Height: 400 mm
    Colour: white high gloss and light grey matte

    Specifikim
    • This product is only available for the Swedish market.

      Material furniture: Thermoplastic
      Colour: white high gloss
      Soft closing

      Ella Aqua Base Cabinet 500 Compact
      Measurements with porcelain washbasin: W 513 x H 420 x D 394 mm
      Measurements with washbasin in mineral composite: W 502 x H 415 x D 390 mm

      Ella Aqua Base cabinet 600

      Measurements with porcelain washbasin: W 613 x H 420 x D 464 mm
      Measurements with washbasin in mineral composite: W 605 x H 415 x D 460 mm

    Specifikime teknike
    • Referencë unikeEllaaqua_underskap
    • Familja e produkteveSanitet
    • Grupi i produkteveBadrumsmöbler
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectSanitar - Njësitë e përziera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010013
    • Emri ETIMBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 PërshkrimVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Suedi