Milano Mirrors
Milano Mirrors
    Alterna

    Milano Mirrors

    This product is only available for the Swedish market. Alterna Milano mirrors with finely cut edges and corners. For wall mounting. 5 mm mirror thickness. Safety film on the back. The mirrors can be mounted both lying and standing. Sizes: 500, 600, 900 and 1000
    Specifikim
    • This product is only available for the Swedish market. Milano 500 Size: W 500 x H 800 mm Milano 600 Size: W 600 x H 800 mm Milano 900 Size: W 900 x H 800 mm Milano Size: W 1 000 x H 800 mm
    Specifikime teknike
    • Referencë unikeMilano_speglar
    • Familja e produkteveSanitet
    • Grupi i produkteveBadrumsmöbler
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-01-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Projektuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectSanitar - Pasqyrë
    • IFC classificationElemente mobiluese
    • Uniclass 2015 CodePr_25_71_53_06
    • Uniclass 2015 PërshkrimBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors