Picto Shower cabin
Picto Shower cabin
    Alterna

    Picto Shower cabin

    5.0 nga 5 yje5.0(5 vlerësime)
    This product is only available for the Swedish market. Alterna Picto shower cabin with sliding doors. Available in 4 sizes. Choose between 70x90, 90x70, 80x80 or 90x90 cm. Back panels in white 5 mm glass. Doors and side panels in 5 mm clear glass. White function panel with shower set, soap shelf and 160 cc hole for faucet. Acrylic shower tray with adjustable legs and removable front. Bottom valve included.
    Specifikim
    • This product is only available for the Swedish market.
    Specifikime teknike
    • Referencë unikePictoduschkabin
    • Familja e produkteveSanitet
    • Grupi i produkteveDuschkabiner
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëSuedi
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 PërshkrimShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures