BB-T-REM |  Riveted assembly system for ventilated facades
BB-T-REM |  Riveted assembly system for ventilated facades
    Alubuild

    BB-T-REM | Riveted assembly system for ventilated facades

    The BB-T-REM is a high-performance riveted system designed for the installation of Buildbond aluminium composite panels. Engineered for the AEC industry, this system utilizes a lightweight T-profile substructure to provide a simple, fast, and cost-effective solution for ventilated facades. Ideal for both flat and large-scale architectural envelopes, the BB-T-REM ensures structural stability and streamlined project execution through visible mechanical fixings.

    Specifikime teknike
    • Referencë unikebb-t-rem-system
    • Familja e produkteveAssembly system
    • Grupi i produkteveAssembly systems
    • LlojiShowcase (model)
    • Data e botimit2026-02-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorComposite
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationMur
    • Uniclass 2015 CodePr_25_71_14_05
    • Uniclass 2015 PërshkrimAluminium composite material (ACM) panels
    • CSI MasterFormat 2014 Code07 42 13.23
    • CSI MasterFormat 2014 TitleMetal Composite Material Wall Panels
    • OmniClass Number23-15 13 19 17
    • OmniClass TitleComposite Wall Panels