Europe // ALUCOBOND® tray panel riveted
Europe // ALUCOBOND® tray panel riveted
Europe // ALUCOBOND® tray panel riveted
Europe // ALUCOBOND® tray panel riveted
Europe // ALUCOBOND® tray panel riveted

    Europe // ALUCOBOND® tray panel riveted

    3.5 nga 5 yje3.5(10 vlerësime)

    ALUCOBOND® riveted system = rear ventilated facade system: A recommended flat panel installation for vertical or horizontal panel layout with visible fixing of the flat panels. The panels are fixed with rivets on a aluminium subframe system.

    ALUCOBOND® is the world market leader for aluminium composite panels. Since its introduction on the market in 1969, these panels have been used above all in architecture and for corporate identity programmes, particularly for façades, wall and roof cladding. The panels are outstanding due to their extreme flatness and rigidity and, in particular, for their excellent formability with simple fabrication techniques. ALUCOBOND® combined with a rear-ventilated construction system unites the features of energy efficient construction, economic viability and architectural quality. 

    ALUCOBOND® is available in a large variety of colours, surfaces and formats. In terms of Fire Classification it is available in Class A2 (noncombustible) or alternatively in Class B (fire-retardant) acc. to EN 13501-1.

    Specifikim
    • ALUCOBOND® Aluminium composites panels for Facade / Building cladding / Curtain wall / Interior cladding / Ceilings / Roofs / Corporate Identity etc.

      Available standard surface ranges:

      Artenara, Premium Anodised / Anodised, Solid, Metallic, Anodized Look, naturAL, Spectra, Sparkling, Terra, Urban, Rocca, Design.

      Custom colours on request.

      Composition & Fire Classification:

      Aluminium Composites material with 0.5mm aluminium skins on both side and a mineral filled core material in acc. to EN 13501-1 class A2; s1; d0 or class B; s1;d0

    Specifikime teknike
    • Referencë unikealucobond-riveted
    • Familja e produkteveFacade / Wall Cladding
    • Grupi i produkteveAluminum Composite Panel / Aluminium Panel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-11-14
    • Numri i botimit1
    • Gjatësia (mm)1575
    • Gjerësia (mm)4000
    • Thellësia (mm)4
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)7.6
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationMuri i perdeve

    Rajoni i disponueshëm

    Europe Africa Oceania