The MB-59S CASEMENT system is intended for production of tilt windows and windows opening outwards – the economical ones and possessing good functional qualities at the same time.
This type of windows is intended to be mounted both in wall openings and in mullion-transom facades. The construction is based on the window/door system with a MB-59S thermal break. The structural depth of the window sections is equal to 50 mm for frames and 59 mm for casements. The profiled "omega"-shaped thermal breaks of the width of 16 mm and 22 mm, made from polyamide reinforced with fibreglass are applied.
The windows opening outwards may be equipped with two kinds of hinges: rotational and shear-type. The MB-59S CASEMENT system window sections have profiled grooves of dimensions allowing application of enveloped hardware and connecting elements in accordance with the European Union standards. The hardware mounted therein is produced by reputable companies such as Sobinco and Securistyle.
The system allows application of the set of glass panels of the thickness from 4.5 mm to 40. 5 mm in window casements and from 4.5 mm to 31.5 mm in fixed windows.
The structures based on this system are characterized by both high aesthetics and the good functional qualities:
The windows opening outwards, basing on the standard window/door system, were created mainly for the users in Great Britain, who are willing to use such type of solutions. However, we are convinced that the MB- 59S CASEMENT structures will turn out to be attractive also in the Polish market.
Rajoni i disponueshëm
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Andorrë | Afganistan | Anguilë | Afrika e Jugut | Argjentinë | Australi |
Austri | Arabia Saudite | Antigua dhe Barbuda | Algjeri | Bolivi | Fixhi |
Belgjikë | Armeni | Arubë | Angolë | Brazil | Guam |
Bjellorusi | Azerbaixhan | Bahamas | Benin | Ekuador | Ishujt Cook |
Bosnjë dhe Hercegovinë | Bahrejn | Barbados | Botsvanë | Guajanë | Ishujt Marshall |
Bulgari | Bangladesh | Belizë | Burkina-Faso | Guiana franceze | Ishujt Minor Periferik të Shteteve të Bashkuara |
Danimarkë | Brunei | Bermude | Burundi | Ishujt Falkland (Islas Malvinas) | Ishujt Pitcairn |
Estoni | Butan | Dominikë | Çad | Kili | Ishujt Solomon |
Finlandë | Emiratet e Bashkuara Arabe | Granadë | Côte d’Ivoire | Kolumbi | Ishujt Veriore të Marianës |
Francë | Filipinet | Grenlandë | Egjipt | Paraguaj | Ishulli Norfolk |
Gërnzi | Gjeorgji | Guadelupë | Eritre | Peru | Kaledonia e Re |
Gjermani | Hong-Kong | Guatemalë | Esvatini | Surinami | Kiribati |
Gjibraltar | Indi | Haiti | Etiopi | Uruguai | Nauru |
Greqi | Indonezi | Honduras | Gabon | Venezuelë | Niue |
Holandë | Irak | Ishujt e Virgjër Britanikë | Gambia | Palau | |
Hungari | Iran | Ishujt e Virgjër të SHBA | Gana | Papua Guinea e Re | |
Irlandë | Ishujt Cocos (Keeling) | Ishujt Kajman | Guine | Polinezia franceze | |
Ishujt Alandë | Izrael | Kanadë | Guine-Bisau | Samoa | |
Ishujt Faroe | Japoni | Karaibe Holandë | Guinea Ekuatoriale | Samoa amerikane | |
Ishulli i Njeriut | Jemen | Kolektiviteti i Shën Martinit | Kamerun | Shtetet Federale të Mikronezisë | |
Islandë | Jordani | Kosta Rika | Kenia | Timor-Leste | |
Itali | Kamboxhi | Kubë | Kepi i Gjelbër | Tokelau | |
Kroacia | Katar | Kuraçao | Komora | Tonga | |
Letoni | Kazahstan | Martinikë | Lesoto | Tuvalu | |
Lihtenshtajn | Kinë | Meksikë | Liberi | Vanuatu | |
Lituani | Kirgistan | Montserat | Libi | Wallis dhe Futuna | |
Luksemburg | Korea e jugut | Nikaragua | Madagaskar | Zelanda e Re | |
Mali i Zi | Krishtlindje Island | Panama | Majotë | ||
Maltë | Kuveit | Porto Riko | Malavi | ||
Maqedonia e Veriut | Laos | Republika Domenikane | Mali | ||
Mbretëria e Bashkuar | Liban | Salvador | Marok | ||
Moldovë | Makao | Sen-Bartelemi | Mauritius | ||
Monako | Malazi | Shën Kitts dhe Nevis | Mavritani | ||
Norvegji | Maldive | Shën Lucia | Mozambik | ||
Poloni | Mianmar (Burmë) | Shën Pierre dhe Miquelon | Namibi | ||
Portugali | Mongoli | Shën Vincent dhe Grenadinet | Niger | ||
Qipro | Neoal | Shtetet e Bashkuara | Nigeri | ||
Qyteti i Vatikanit | Oman | Sint-Marten | Republika Demokratike e Kongos | ||
Republika Çeke | Pakistan | Trinidad dhe Tobago | Republika e Afrikës Qendrore | ||
Rumani | Palestinë | Turks dhe Caicos Islands | Republika e Kongos | ||
Rusi | Singapor | Xhamaika | Reunion | ||
San-Marino | Siria | Ruandë | |||
Serbi | Sri-Lankë | Sahara Perëndimore | |||
Shqipëri | Tajlandë | São Tomé dhe Príncipe | |||
Sllovaki | Tajvan | Sejshelle | |||
Sllovenia | Taxhikistan | Senegal | |||
Spanjë | Territori Britanik i Oqeanit Indian | Shën Helena | |||
Suedi | Turkmenistan | Sierra-Leone | |||
Svalbard dhe Jan Mayen | Turqi | Somali | |||
Ukrainë | Uzbekistan | Sudan | |||
Xhersej | Vietnam | Sudanin Jugor | |||
Zvicër | Tanzani | ||||
Togo | |||||
Tunizi | |||||
Ugandë | |||||
Xhibuti | |||||
Zambi | |||||
Zimbabve |