MB-79N SI Window 2-sash Vertical Fix-Bottomhung Casement
Aluprof

MB-79N SI Window 2-sash Vertical Fix-Bottomhung Casement

The MB-79N is the latest product to join ALUPROF’s family of economic window and door systems. The successor to our highly popular MB-70 system, which has found wide use in the construction industry, it has been introduced with a view to meeting heightened thermal insulation requirements.
It is employed for a broad range of structures, including fixed, turn, tilt, and tilt-and-slide windows, exterior doors, both single and double, and shop window-type solutions with doors.

Three thermal construction variants:

  • the MB-79N E; the most economic, central gasket for windows,
  • the MB-79N ST; a two-component, central gasket for windows, designed to provide high thermal insulation,
  • the MB-79N SI; providing the best thermal insulation. The profiles are fitted with insulating inserts produced using expanded polystyrene (EPS) and a two-component, central gasket.


Specifikim
  • Why MB-79N ?

    • a structure meeting the Technical Requirements taking effect from 2021 for windows and doors, at 0,9 W/(m2K) and 1,3 W/(m2K), respectively
    • thermal insulation for profiles; Uf value from 0.83 W/(m2K)
    • compatibility with ALUPROF’s MB-86 and MB-104 Passive systems, using the same accessories and gaskets
    • excellent kinematics, making it possible to build narrow, opening windows and doors
    • the most popular window/door hardware and furniture can be used, including the latest fitting from Winkhaus, the AluPilot, distributed on the Polish market solely by ALUPROF


Specifikime teknike
  • Referencë unikeMB-79N_SI_window_2-sash_vertical-fix-bottomhung-casement
  • Familja e produkteveWindows & Doors
  • Grupi i produkteveMB-79N SI
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-01-29
  • Numri i botimit1
  • Thellësia (mm)79
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectDritare - Casement Window
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Rajoni i disponueshëm

Asia Europe North America Africa
Arabia Saudite
Austri
Haiti
Kenia
Azerbaixhan
Belgjikë
Kanadë
Emiratet e Bashkuara Arabe
Bjellorusi
Shtetet e Bashkuara
Gjeorgji
Bosnjë dhe Hercegovinë
Iran
Danimarkë
Katar
Estoni
Kuveit
Finlandë
Turqi
Francë
Gjermani
Holandë
Hungari
Irlandë
Islandë
Itali
Kroacia
Letoni
Lituani
Mali i Zi
Mbretëria e Bashkuar
Moldovë
Norvegji
Poloni
Portugali
Republika Çeke
Rumani
Rusi
Serbi
Sllovaki
Sllovenia
Spanjë
Suedi
Ukrainë
Zvicër