MB-86EI Fireproof Window 1-sash Fixed
Aluprof

MB-86EI Fireproof Window 1-sash Fixed

MB-86EI is used for fabrication of EI30 fire-rated openable windows to EN 13501- 2+A1. MB-86EI is based on MB-86 system, and has excellent thermal, sound reduction, water resistance and air leakage performances. The MB-86EI combines the advantages of a classic window system with the properties of a fire partition walling – the construction meets all the requirements of the applicable regulations and standards, especially regarding energy saving and environmental protection, while ensuring proper fire safety. The system is classified as non-fire spreading (NRO). 

Specifikim
  • Performance for MB-86EI:

    • Frame depth 77 mm
    • Casement depth 86 mm
    • Glazing thickness frame: 13 to 61 mm, casement: 22 to 70 mm
    • MAX. SIZE AND WEIGHT OF THE CONSTRUCTION
    • Max casement size (H×L) H to 2400 mm, L to 1300 mm
    • Max casement weight 130 kg
    • three-chambered profiles, with a 43 or 42 mm-wide insulation chamber between thermal breaks as a central part
    • fire resistance is ensured by the appropriately rated glass panes, fire insulation elements in the internal chambers of aluminium profiles and special accessories and materials used in the space between aluminium profiles and the glazing
    • wide range of glazing thickness allows for use of different types of insulated glass, including triple glazing units
    • hardware used in MB-86EI is typically RC2 burglar-resistant-rated


Specifikime teknike
  • Referencë unikeMB-86EI-1sash-fixed
  • Familja e produkteveFire rated systems
  • Grupi i produkteveMB-86EI
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-02-05
  • Numri i botimit1
  • Thellësia (mm)86
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectAparateve kundër zjarrit - Mbrojtje
  • IFC classificationDritare
  • Emrin UNSPSCFire protection
  • UNSPSC code4619
  • Uniclass 2015 CodePr_25_80_79
  • Uniclass 2015 PërshkrimSmoke and fire barriers
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeD40
  • CSI UniFormat II TitleFIRE PROTECTION

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Krishtlindje Island
Panama
Majotë
Maltë
Kuveit
Porto Riko
Malavi
Maqedonia e Veriut
Laos
Republika Domenikane
Mali
Mbretëria e Bashkuar
Liban
Salvador
Marok
Moldovë
Makao
Sen-Bartelemi
Mauritius
Monako
Malazi
Shën Kitts dhe Nevis
Mavritani
Norvegji
Maldive
Shën Lucia
Mozambik
Poloni
Mianmar (Burmë)
Shën Pierre dhe Miquelon
Namibi
Portugali
Mongoli
Shën Vincent dhe Grenadinet
Niger
Qipro
Neoal
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Oman
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Pakistan
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Palestinë
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Singapor
Xhamaika
Reunion
San-Marino
Siria
Ruandë
Serbi
Sri-Lankë
Sahara Perëndimore
Shqipëri
Tajlandë
São Tomé dhe Príncipe
Sllovaki
Tajvan
Sejshelle
Sllovenia
Taxhikistan
Senegal
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra-Leone
Svalbard dhe Jan Mayen
Turqi
Somali
Ukrainë
Uzbekistan
Sudan
Xhersej
Vietnam
Sudanin Jugor
Zvicër
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve