Earthline Horizontal Facade Slats
Earthline Horizontal Facade Slats
    Aluprof

    Earthline Horizontal Facade Slats

    The EARTHLINE decorative aluminium façade slats redefine wall finishing by introducing a dynamic, three-dimensional effect that brings a unique and modern aesthetic to any building. This innovative solution enhances architectural character, creating a bold and contemporary style.

    Designed to integrate seamlessly with other Aluprof systems, EARTHLINE enables a coherent architectural vision. These versatile slats can be used for ventilated facades, door panels, or as decorative interior wall finishes, delivering a distinct and refined look to all applications. They are ideal for modern homes, luxury residences, multi-family developments, and public buildings. For those seeking 21st-century quality and style, EARTHLINE is the perfect choice.

    Perfect Harmony of Functionality and Design

    EARTHLINE decorative aluminium panels combine cutting-edge technology with exceptional aesthetics. Built with robust base sections and sleek cover strips, the system ensures both strength and elegance. The snap-on profiles attach effortlessly to pre-prepared aluminium or wooden substructures, or directly to interior walls, offering a straightforward and efficient installation process.

    Unlimited Design Possibilities

    Available in widths of 30 mm and 90 mm, the slats can be installed vertically or horizontally, catering to various design preferences. The system also accommodates LED lighting in single-sided, double-sided, or central configurations, enabling creative lighting effects that elevate architectural projects.

    With an extensive palette of colours and finishes-including coatings that imitate natural materials like wood or concrete EARTHLINE offers limitless design flexibility. Every project becomes a personalised statement, perfectly aligned with the homeowner's or developer's vision. Additionally, the system supports custom extrusion of unique shapes, allowing architects to highlight a building's distinctive features while maintaining compatibility with the standard mounting system.

    EARTHLINE is the ultimate solution for modern wall design, blending aesthetics, functionality, and ease of installation to create architectural masterpieces that stand out.

    Specifikim
    • KEY FEATURES AND BENEFITS OF EARTHLINE SLATS

      • Elevates architectural projects with a modern, prestigious look
      • Suitable for both indoor and outdoor use
      • Available in a wide range of styles and colours, including wood and stone imitations
      • Enables stunning lighting effects for a striking visual impact
      • Offers custom designs to match individual project visions
      • Unique façade aesthetics attract attention and add value to buildings
      • Resistant to weather conditions and wear for long-lasting performance
      • Easy to clean with minimal upkeep required
      • Visually harmonises with other Aluprof products for cohesive architecture
      • Quick and simple fabrication, optimised for productivity
      • Snap-on system and compatible profiles ensure fast and straightforward installation
      • Fully compatible with other Aluprof systems for effortless coordination
    Specifikime teknike
    • Referencë unikeearthline-horizontal-facade-slats
    • Familja e produkteveFaçade Slats
    • Grupi i produkteveEarthline
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationDuke mbuluar
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 PërshkrimWall covering and finish systems
    • CSI MasterFormat 2014 Code07 46 16
    • CSI MasterFormat 2014 TitleAluminum Siding
    • OmniClass Number23-13 37 15 11
    • OmniClass TitleMetal Exterior Siding