MB-45 OFFICE System
MB-45 OFFICE System
    Aluprof

    MB-45 OFFICE System

    The MB-45 OFFICE system of fixed partition walls or walls accommodating doors is intended for building internal partitions, in which tempered safety glass panel or aluminium profiles may be used as the load-bearing component. As such structures may be installed in high rooms, they are most often found in shopping centres or office buildings. Apart from fixed development, the system allows for building highly attractive all-glass operable and swing doors, as well as standard doors based on the elements of the MB-45 system. An essential advantage of this system is its modular arrangement, which makes it possible to rearrange the division of space, thus adding it new functions.

    Specifikim
    • The structural depth of profiles is 45 mm, which is identical to the depth of profiles of all the frames and studs of the MB-45 system.

      The MB-45 OFFICE can use various types of infills and glazing: either single or double, with thicknesses ranging from 2 to 25mm. The system have dedicated, large-size 8- 10- and 12mm thick toughened glass panes that are mounted using strips and glazing gasket.
    Specifikime teknike
    • Referencë unikeMB-45-office_system
    • Familja e produkteveInternal partition walls
    • Grupi i produkteveMB-OFFICE
    • LlojiShowcase (model)
    • Data e botimit2021-02-05
    • Numri i botimit1
    • Thellësia (mm)45
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur
    • Emrin UNSPSCGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_35_97
    • Uniclass 2015 PërshkrimWindow wall glazed screen systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-15 11 11
    • OmniClass TitleFixed Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions