MB-86N PIVOT Panel Door AD12 Single Inward Opening
MB-86N PIVOT Panel Door AD12 Single Inward Opening
    Aluprof

    MB-86N PIVOT Panel Door AD12 Single Inward Opening

    The MB-86N Pivot Door is an external structure. Its primary features are its impressive dimensions and out-of-the-box design. The off-centre rotation axis endows the door with a unique look, while the concealed hinges provide a very high load capacity. Structures of this kind are popular with architects and are often used for projects where large-scale dimensions and original design play a major part. Pivot doors are recommended whenever there is a requirement to ensure that an entryway is powerfully accentuated and performs as a showpiece element of a building’s façade.

    ALUPROF’s MB-86N Pivot Doors are a statement alternative to their classic profiled, sliding or bifold counterparts. The system can be used to create panelled and glazed doors featuring excellent thermal and acoustic performance, along with first-class air- and watertightness, making it possible to meet requirements for energy efficiency and environmental protection. Other unique aspects include a customised locking system offering one- or two-latch options.

    Specifikim
    • DATA AND TECHNICAL PARAMETERS:

      • Frame/leaf depth: 77 mm
      • Maximum leaf dimensions: L up to 2000 mm, H up to 3400 mm
      • Air permeability: Class 3, PN-EN 12207:2001
      • Water tightness: Class 3B, PN-EN 12208:2001
      • Wind resistance: Class C3, PN-EN 12210:2001
      • Thermal insulating power: Ud up to 0,73 W/m2K
    Specifikime teknike
    • Referencë unikemb-86n-pivot-panel-door-ad12-single-inward-opening
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveMB-86N Pivot Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-01-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationPaneli i derës
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Krishtlindje Island
    Panama
    Majotë
    Maltë
    Kuveit
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Laos
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Liban
    Salvador
    Marok
    Moldovë
    Makao
    Sen-Bartelemi
    Mauritius
    Monako
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Maldive
    Shën Lucia
    Mozambik
    Poloni
    Mianmar (Burmë)
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mongoli
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Neoal
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Oman
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Pakistan
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Palestinë
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Singapor
    Xhamaika
    Reunion
    San-Marino
    Siria
    Ruandë
    Serbi
    Sri-Lankë
    Sahara Perëndimore
    Shqipëri
    Tajlandë
    São Tomé dhe Príncipe
    Sllovaki
    Tajvan
    Sejshelle
    Sllovenia
    Taxhikistan
    Senegal
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somali
    Ukrainë
    Uzbekistan
    Sudan
    Xhersej
    Vietnam
    Sudanin Jugor
    Zvicër
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve