MPH HARMONY Pleated Insect Screen System
MPH HARMONY Pleated Insect Screen System
    Aluprof

    MPH HARMONY Pleated Insect Screen System

    Pleated insect screen system MPH HARMONY is a solution primarily designed with the aim of providing space savings. This product is ideal for installation on the patio doors and balcony niches, where the width reaches up to 4m. The use of special pleated mesh, which when closing arranges in a zigzag pattern and hides in the side profile is a characteristic feature of this product. Thus, the insect screen takes up little space allowing optimal use of the surface. Importantly, it does not impair, in any way, the functionality of the door and does not obstruct visibility to the outside. An advantage of this solution offered by Aluprof is the possibility of separate tension control of each of the ropes controlling the insect screen, which guarantees its stable arrangement.

    The MPH HARMONY system is characterized by an extremely smooth movement, which makes its use very simple and does not require much effort. In addition, the construction of the insect screen allows to stop it in any position. The advantage of this solution is also the low threshold that does not hinder the passage of users. The insect screen is made of extruded aluminium, which makes it durable and resistant to weather conditions, and in addition it can be varnished in any RAL colour. The pleated insect screen MPH HARMONY has been designed to smoothly work with the Aluprof roller shutter systems.

    Specifikim
    • Technical parameters of the system:

      Extruded aluminum profile.

      Maximum dimensions:

      • Width: 4000 mm
      • Height: 2700 mm.
    Specifikime teknike
    • Referencë unikeMPH_pleated_insect_screen
    • Familja e produkteveAccessories
    • Grupi i produkteveShutters / Blinds
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectDritare - Insect screen
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57_41
    • Uniclass 2015 PërshkrimInsect guards
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 21 17
    • OmniClass TitleInsect Screens
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows