Alutech ALT.F50 Integrated windows
Alutech ALT.F50 Integrated windows
Alutech ALT.F50 Integrated windows
Alutech ALT.F50 Integrated windows

    Alutech ALT.F50 Integrated windows

    This F50 system solution provides possibility to manufacture integrated windows with an outside opening. Due to similarity of appearance of the window and the blind parts of the facade this construction is called «Hidden sash». The sash can be furnished with fittings providing awning or parallel-set-aside opening types. Manual mechanism or chain electric drive can be used as an opening element.

    Specifikim
    • «Hidden sash» type:

      • Internal visible width - 55 mm.
      • External visible width - 10 mm.
      • Glazing thickness - 4-8 mm, 22-38 mm.
      • Glass fixing method - cap moldings and structural sealant.
      • Maximum dimensions (HxW) - 3000×2000 mm.
      • Types of hardware - awning or parallel-set-aside.

      Windows with visible sash:

      This ALT F50 system integrated window solution assumes installation of a rectangular IGU which is followed by 45 mm visible aluminum line. This option preserves all technological advantages of ”invisible sash”.

      • Internal visible width - 55 mm.
      • External visible width - 45 mm.
      • Glazing thickness - 22-38 mm.
      • Glass fixing method - snap-in molding.
      • Maximum dimensions (HxW) - 3000×2000 mm.
      • Types of hardware - awning or parallel-set-aside.

      34 mm polyamide thermal breaks help to keep the thermal conductivity of the frame-sash section at Uf = 1,9-1,7 W/m²K which is much better than the indexes of European equivalents within facade windows segment.



    Specifikime teknike
    • Referencë unikealutech_window_alt_f50_integrated
    • Familja e produkteveCurtain Wall
    • Grupi i produkteveStick Systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-09-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëBjellorusi
    • Prodhuar nëBjellorusi
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes
    • IFC classificationMuri i perdeve
    • Emrin UNSPSCGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 PërshkrimCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 13
    • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
    • OmniClass Number23-13 33 27 11 11 15
    • OmniClass TitleCurtain Wall Infill Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls