Industrial Doors ProPlus
Industrial Doors ProPlus
Industrial Doors ProPlus
Industrial Doors ProPlus
Industrial Doors ProPlus
Industrial Doors ProPlus
Industrial Doors ProPlus
Industrial Doors ProPlus
Industrial Doors ProPlus
Industrial Doors ProPlus

    Industrial Doors ProPlus

    ALUTECH sectional doors
    Sectional door type: Industrial
    Industrial door series: ProPlus
    Industrial door design: Bearing structure, door leaf made of sandwich panels, torsion shaft, torsion springs, control elements
    Sandwich panel thickness: 45 mm
    Mounting type: 11 types of mounting allow to install industrial doors in premises with various design peculiarities.
    Ecological safety is confirmed with: EPD DIN EN ISO 14025; EN15804, Company EPD, Environmental Product Declaration
    CE marking: EN 13241:2003+А2:2016
    Conformity with European Directives: DIRECTIVE 2014/30/EU; DIRECTIVE 2014/35/EU; DIRECTIVE 2006/42/EU; DIRECTIVE 2014/53/EU; DIRECTIVE 2014/53/EU; REGULATION (EU) No 305/2011
    Compliance with European Standards: EN 13241:2003+А2:2016
    Permissible dimensions of the opening (width x height): 8000х7000
    Scope of use: Logistics centres, shopping malls, industrial facilities, production sites, warehouses, service centres, car showrooms, car washes, airports, bus terminals, parkings
    Specifikim
    • Door leaf: Assembled from sections connected with side brackets and intermediate hinges. EPDM-insert is used as sealing between the panels. Top and bottom edges of the door leaf are fitted with end profiles with EPDM sealing inserts. Door leaf can be equipped with various types of glazing, inserts and wickets.
      Sandwich panels: Sandwich panel is composed of two galvanized steel sheets (inner and outer) joined together at the top and bottom of the panel. At this joint a four-layer steel sheet lock if formed. Space between steel sheets is filled with foamed polyurethane.
      Coating of sandwich panels: Steel sheet is covered with a zinc layer, then with a primer coating and a decorative coating PUR-PA with solid polyamide particles
      Colour of sandwich panels from the outside: Standard: RAL 1015; RAL 3004; RAL 5010; RAL 6005; RAL 7016; RAL 8014; RAL 9006; RAL 9007; RAL 9016; RAL 8017; ADS703. It is possible to choose other RAL and DB colours + digital printing
      Colour of sandwich panels from the inside: RAL 9002
      Surface type of sandwich panel (pattern): S-ribbed; Microwave
      Track profiles: Horizontal and vertical track profiles made of galvanized steel
      Torsion mechanism: Torsion shaft with torsion springs of various lifespan: 25 000, 35 000, 50 000, 75 000, 100 000 cycles.
      Door control: Manual and automatic control with possibility to connect photocells, optical sensors and signal lamps
      Door leaf movement: Moves along the track profiles on adjustable rollers made of wear-resistant plastic. Door leaf is lifted with two steel cables. Cables are wound on cable drums installed on the torsion shaft.
      Safety: 1. Finger trapping protection;
      2. Protection from door leaf falling in case of spring breakage;
      3. Protection from door leaf falling in case of cable break;
      4. Six-fold safety margin of cables.
      11 types of mounting:

      1. Standart Mounting ProPlus
      2. Low Mounting ProPlus
      3. Vertical Mounting Top Shaft ProPlus
      4. Vertical Mounting Low Shaft ProPlus
      5. High Mounting Top Shaft ProPlus
      6. High Mounting Low Shaft ProPlus
      7. Low Mounting With Front Shaft ProPlus
      8. Inclined Mounting ProPlus
      9. Low Mounting Inclined ProPlus
      10. High Mounting Top Shaft Inclined ProPlus
      11. High Mounting Low Shaft Inclined ProPlus

    Specifikime teknike
    • Referencë unikeIndustrial-Doors-ProPlus
    • Familja e produkteveSectional Doors
    • Grupi i produkteveIndustrial Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-01-12
    • Numri i botimit1
    • Gjatësia (mm)7000
    • Gjerësia (mm)8000
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësor2C Polyurethane
    • Projektuar nëBjellorusi
    • Prodhuar nëBjellorusi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_75
    • Uniclass 2015 PërshkrimSectional overhead doorsets
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13
    • OmniClass TitleMetal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Honduras
    Ethiopia
    Palau
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kubë
    Kenya
    Tonga
    Kroacia
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Lituani
    Korea e Veriut
    Montserrat
    Libi
    Zelanda e Re
    Luksemburg
    Krishtlindje Island
    Nikaragua
    Madagaskar
    Mali i Zi
    Kuveit
    Panama
    Malawi
    Maltë
    Laos
    Porto Riko
    Mali
    Maqedonia e Veriut
    Liban
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Macau
    Saint-Barthélemy
    Mauritius
    Moldovë
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Maldives
    Shën Lucia
    Mayotte
    Norvegji
    Mongoli
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Myanmar (Burma)
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Neoal
    Shtetet e Bashkuara
    Niger
    Qipro
    Oman
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Pakistan
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Palestinë
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Qatar
    Xhamaika
    Republika e Kongos
    Rusi
    Singapore
    Reunion
    San Marino
    Siria
    Rwanda
    Serbia
    Sri Lanka
    Sahara Perëndimore
    Shqipëri
    Taiwan
    São Tomé dhe Príncipe
    Sllovenia
    Tajlandë
    Senegal
    Slovakia
    Taxhikistan
    Seychelles
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somalia
    Switzerland
    Uzbekistan
    Sudan
    Ukrainë
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit