Double PVC Casement Window With Roller Shutter - Block frame installation - A80 range
Double PVC Casement Window With Roller Shutter - Block frame installation - A80 range
Double PVC Casement Window With Roller Shutter - Block frame installation - A80 range
Double PVC Casement Window With Roller Shutter - Block frame installation - A80 range
Double PVC Casement Window With Roller Shutter - Block frame installation - A80 range
    AMCC

    Double PVC Casement Window With Roller Shutter - Block frame installation - A80 range

    A80 Double window, block frame installation style with shutter option

    The best suited innovating doors and windows for green buildings ! From 1.2 W/m².K Uw (with double glazing) to 0.86 W/m².K triple glazing, the A80 Excellence range provides optimum thermal insulation. On top of that, its A*4 air tightness make it fit to meet the expectations of the French RT 2012 thermal regulation.

    Specifikim
    • Performances:
      Uw : 1,2 W/m2.K
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 (or V*A3 depending on options)
      Solar gain : 0,42
      Visible light transmission : 56%

    Specifikime teknike
    • Referencë unikeA80_OF2PT
    • Familja e produkteveA80
    • Grupi i produkteveNeuf
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-11-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Single Hung Windows
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows