Comfort Designs XAB 6036 BF SQ 2 F Acrylic Alcove Assisted Bathing Shower Base with Rear Square Drain White ADA
Comfort Designs XAB 6036 BF SQ 2 F Acrylic Alcove Assisted Bathing Shower Base with Rear Square Drain White ADA
Comfort Designs XAB 6036 BF SQ 2 F Acrylic Alcove Assisted Bathing Shower Base with Rear Square Drain White ADA
Comfort Designs XAB 6036 BF SQ 2 F Acrylic Alcove Assisted Bathing Shower Base with Rear Square Drain White ADA
Comfort Designs XAB 6036 BF SQ 2 F Acrylic Alcove Assisted Bathing Shower Base with Rear Square Drain White ADA

    Comfort Designs XAB 6036 BF SQ 2 F Acrylic Alcove Assisted Bathing Shower Base with Rear Square Drain White ADA

    Key Benefits

    • Made of high-quality acrylic for durability and longevity
    • Easy to clean and stain-resistant acrylic finish
    • Two sided base allows full caregiver access
    • Back center square drain
    • Generous 60 X 36 size accommodates a wide range of users
    • The below floor threshold ensures ADA compliance
    • Slip-resistant textured bottom for additional safety
    • Low threshold design provides a safe and easy step-through entrance and exit for users of all ages
    • 30-year commercial warranty

    Attribute Set

    • Above-the-Floor Rough : No
    • Installation Type : Corner
    • Material : Acrylic
    • Number of pieces : One
    Specifikim
    • FEATURES

      – Two sided shower pan

      – Pre-leveled base

      – Premium cast acrylic

      – 3⁄4" skirt

      – Comes with drain assembly and square grid drain cover in brushed chrome 

      – Barrier free when properly installed

      – Center rear drain outlet

      – 30-year warranty*

      STANDARDS AND RATINGS

      – ANSI Z124. 1.2

      – CSA B45.5

      – HUD-UM73

      Keywords: ADA Shower, ADA compliant Shower, commercial shower, shower system, assisted living shower, hospital shower, healthcare shower, shower ada, hotel shower, hospitality shower

    Specifikime teknike
    • Referencë unikeComfort-designs-xab-6036-bf-sq-2-f-acrylic-alcove-assisted-bathing-shower-base-with-rear-square-drain-white-ada
    • Familja e produkteveComfort Designs
    • Grupi i produkteveCommercial - Shower Products
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-19
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • Kodi ETIMEG017640
    • Emri ETIMSanitary showers
    • Uniclass 2015 CodeSL_35_80_80
    • Uniclass 2015 PërshkrimShowers
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-25 45 11 23 21
    • OmniClass TitlePhysically Challenged Showers

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika