Impasse II®High Security Steel Fence
Impasse II®High Security Steel Fence
Impasse II®High Security Steel Fence
Impasse II®High Security Steel Fence
Impasse II®High Security Steel Fence
Impasse II®High Security Steel Fence
Impasse II®High Security Steel Fence
Impasse II®High Security Steel Fence
Impasse II®High Security Steel Fence
Impasse II®High Security Steel Fence

    Impasse II®High Security Steel Fence

    4.5 nga 5 yje4.5(6 vlerësime)

    High-Security Steel Palisade Fence

    Maintaining a secure perimeter is your first line of defense against potential threats. An Impasse II fence serves as a visual deterrent backed with heavy steel components that give a higher level of protection compared to the traditional chain link or architectural mesh fence alternatives. Impasse II is the best choice for securing at-risk facilities or protecting specific assets within a property.

    Anti-Scale Option: Deter & Delay

    The Impasse II Anti-Scale fence system option decreases the pale spacing to deter the assailant from climbing and increases the delay time when trying to cut or pry through the fence. To further increase delay time from a possible perimeter breach, expanded metal fillers can be positioned between the pales and rails, allowing the facility more time to react.

    Specifikim
    • Pales: 2.75"w x 14ga

      Rails: 2" x 2" x 11ga

      I-Beam Posts: 3" x 2.75" x 12ga & 4" x 2.75" x 11ga

      Heights: 6', 7', 8', 9' & 10'

      Standard Pale Spacing: 3.25"

      Anti-Scale Pale Spacing: 1.5"

      Fence Styles

      Trident

      Stronghold

      Gauntlet

      3 Rail Panels

      • Available in 6', 7', 8', 9' & 10' height
      • Standard bottom rail
      • 3.25" standard pale airspace or 1.5" Anti-Scale airspace

      2 Rail Panels

      • Available in 6', 7', 8', 9' & 10' height
      • Standard bottom rail
      • 3.25" standard pale airspace or 1.5" Anti-Scale airspace
    Specifikime teknike
    • Referencë unikeameristar-impasse-ii
    • Familja e produkteveOrnamental Fences
    • Grupi i produkteveHigh Security
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-10-28
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara