Stainless Steel Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C400-FS
Stainless Steel Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C400-FS
Stainless Steel Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C400-FS

    Stainless Steel Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, 2 1/2 - 10 Inch Sizes - C400-FS

    Series C400 reduced pressure zone assemblies feature a flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections or for containment at the service line entrance. Its compact modular design facilitates maintenance and assembly access. Check with local water authorities for installation requirements.

    The TS-OSY model is equipped with a factory installed, durable, and robust supervisory switch (UL Certified, Safety Signaling, Control No. 3L38) for tamper detection. The alert sounds when attempts are made to remove the switch from the gate valve or to close the valve. Wiring of the supervisory switch to a fire alarm control panel is required.

    Specifikim
    • Features

      • Sensor on the relief valve for flood detection
      • Protects against backsiphonage, backpressure, and the fouling of either check valve
      • Stainless steel body construction, sleeve and torsion spring check valves
      • Extremely compact design is significantly lighter than traditional designs
      • Patented link check modules provide low pressure loss
      • Entire valve body and closure sleeve manufactured from 304 stainless steel
      • Flood alert feature activated with add-on connection kit, compatible with BMS and cellular communication
      • Integrated supervisory switch (UL Certified, Safety Signaling, Control No. 3L38) on outside stem and yoke resilient seated gate valve
    Specifikime teknike
    • Referencë unikec400-fs
    • Familja e produktevePlumbing & Flow Control Solutions
    • Grupi i produkteveBackflow Prevention
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_62
    • Uniclass 2015 PërshkrimPlastics isolating valves
    • CSI MasterFormat 2014 Code40 05 67
    • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit