Low Head Loss Stainless Steel Double Check Detector Type II Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 30X/30GX
Low Head Loss Stainless Steel Double Check Detector Type II Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 30X/30GX

    Low Head Loss Stainless Steel Double Check Detector Type II Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 30X/30GX

    4.1 nga 5 yje4.1(8 vlerësime)

    Ames Deringer™ 30X and 30GX Double Check Valve Assemblies are designed to prevent non-health hazard pollutants from entering the potable water supply system caused by backpressure and/or backsiphonage conditions. Deringer 30X features integral Eccentric-seal™ butterfly shutoff valves for a short lay length, XL body and checks for lower head loss, and Dual-action™ checks for high performance at low- and high-flow rates. Deringer 30GX has all of the same great features, but with OS&Y shutoff valves. The Type II bypass is used to monitor unauthorized water usage and is primarily required on fire sprinkler systems.

    Either may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum working pressure: 175psi (12 bar).


    Specifikim
    • Features

      • Integral shutoffs for shorter lay length and lightweight construction (Deringer 30X only)
      • XL body and checks for low head loss
      • Type II bypass for lower weight and simplified testing
      • Tamper-resistant test cocks
      • Dual-action check module for low- and high-flow performance
    Specifikime teknike
    • Referencë unikederinger-30x-30gx-backflow-preventer
    • Familja e produktevePlumbing & Flow Control Solutions
    • Grupi i produkteveBackflow Prevention
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBronze
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 PërshkrimCheck valves
    • CSI MasterFormat 2014 Code40 05 65
    • CSI MasterFormat 2014 TitleValves for Pump Control and Check Service
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara