Lightweight Stainless Steel Reduced Pressure Zone Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 40/40G
Lightweight Stainless Steel Reduced Pressure Zone Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 40/40G
Lightweight Stainless Steel Reduced Pressure Zone Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 40/40G
Lightweight Stainless Steel Reduced Pressure Zone Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 40/40G

    Lightweight Stainless Steel Reduced Pressure Zone Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 40/40G

    Ames Deringer™ 40 and 40G Reduced Pressure Zone Assemblies are designed to prevent hazardous contaminants and non-health hazard pollutants from entering the potable water supply system caused by backpressure and/or backsiphonage conditions. Deringer 40 features integral Eccentric-seal™ butterfly shutoff valves for a short lay length, and True-Seal™ and Dual-action™ checks for high performance at low- and high-flow rates. Deringer 40G also features Dual-action checks, but with OS&Y shutoff valves.

    Either may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum working pressure: 175psi (12 bar).


    Specifikim
    • Features

      • Integral shutoffs for shorter lay length and lightweight construction (Deringer 40 only)
      • Tamper-resistant test cocks
      • Dual-action check module for low- and high-flow performance
      • Prewired supervisory switches (Deringer 40 only)
      • Bow-seal™ full access cover for lower weight and easy access to valve internals
    Specifikime teknike
    • Referencë unikederinger-40-40g-backflow-preventer
    • Familja e produktevePlumbing & Flow Control Solutions
    • Grupi i produkteveBackflow Prevention
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBronze
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 PërshkrimCheck valves
    • CSI MasterFormat 2014 Code40 05 65
    • CSI MasterFormat 2014 TitleValves for Pump Control and Check Service
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit