AMICO Metal Grating Stair Treads
Amico
Të arkivuara

AMICO Metal Grating Stair Treads

AMICO Stair Tread Selection Tool

Metal Grating Stair Treads

AMICO fabricates stair treads to match all grating styles to meet you project requirements. AMICO stair treads are safe, self-cleaning, skid-resistant and economical. Steel and aluminum stair treads are available in a variety of styles: welded, riveted, press-locked and swage-locked.

Welded steel stair treads are the most widely used for their strength and ease of installation and are universally used in most industrial and commercial applications. Riveted steel stair treads have a greater load carrying capacity for the same span and depth of bearing bar and greater walking comfort. Produced in both smooth or serrated surface for added safety.

Aluminum stair treads, due to their light weight, high strength, corrosion resistance, rust proof and non-sparking properties are ideally suited for corrosive environments such as food preparation/storage areas and volatile chemical containment areas. Swage-locked I-bar stair treads offer high strength at less weight and lower cost. Rectangular bar, press-locked or swage-locked, stair treads provide a higher strength and stiffness-to-weight ratio and are available with a serrated surface when additional safety is required.

All stair treads are custom fabricated to meet the size, width and length specifications of a particular job. In addition, standard end plates can be custom fabricated to meet special bolt hole size or location requirements. Both steel and aluminum nosings are available to add strength at the point of greatest impact and provide a definitive visible edge for extra safety.

Code Compliant

AMICO bar grating stair treads are produced in the United States and designed to meet ANSI/NAAMM MBG 531 and conform to Buy American Procurement requirements. AMICO grating and treads can contribute to LEED credits. Contact AMICO 800.366.2642 for specific questions.

Specifikime teknike
  • Referencë unikeamico-1006
  • Familja e produkteveConstruction
  • Grupi i produkteveStair Treads
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-09-12
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Shkallët
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit