HPX-900 9 Module Connection Port
AMX

HPX-900 9 Module Connection Port

OVERVIEW
The HPX-900 / HydraPort® 9 Module Connection Port is a modular AV table box for connecting mobile devices to projectors or displays in a conference room or classroom. This sleek, flush-mount table box is typically installed in a conference room or classroom table, featuring a uniquely-designed lid that conveniently opens in both directions to provide a clean, unobtrusive look.

No matter how you bring in your content - via HDMI, VGA, USB and other popular formats - you have access to the cable or connection you need, whenever you need it. The HydraPort Architectural Connectivity System uses simple, interchangeable modules to put together the exact future-proof configuration you need today and tomorrow.

COMMON APPLICATIONS

  • With 9 available modules, the HPX-900 is perfect for mid-sized rooms that need the capability to connect several different device types to the AV system, or to provide AC power to several different devices
  • The HPX-900 is designed for any conference room, classroom or boardroom that requires the capability to connect several device types, with an unobtrusive style
  • With the capability to accommodate AMX Metreau Keypads, the HPX-900 is ideal for large rooms that require an additional control interface at the table or lectern, or for small huddle spaces where the Metreau Keypads are the primary control interface

FEATURES

  • Future-Proof Modular Design - Features an assembly with the flexibility to change the modules to meet current and future needs
  • Elegant and Unobtrusive - Flush-mount design installs cleanly into a lectern or table and the lid conveniently opens in both directions providing a sleek look
  • No Electrician Required - HydraPort power modules can be connected directly to a wall or floor outlet eliminating the need for an electrician
  • Control The Room - Add Metreau® or Novara® Keypad modules to control AV devices, lighting or shades as well as to initiate pre-programmed events
  • Anodized Aluminum - These stylish, low profile connectivity ports have the same contemporary brushed aluminum enclosure as the higher-end office furniture manufacturers at the same price as most competitive painted metal models

HydraPort Connection Preview
This web tool arranges modules and prints actual-size color configuration and parts lists.


Keywords: Harman

Specifikime teknike
  • Referencë unikeamx-00157
  • Familja e produkteveElectronics
  • Grupi i produkteveCable Transmission and Reception Control Equipment
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-09-16
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • IFC classificationShpërndarja elektrike

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit