BSS OMNI-KP-V OMNI Dynamic Keypad with Rotary Control
BSS OMNI-KP-V OMNI Dynamic Keypad with Rotary Control
BSS OMNI-KP-V OMNI Dynamic Keypad with Rotary Control
BSS OMNI-KP-V OMNI Dynamic Keypad with Rotary Control
BSS OMNI-KP-V OMNI Dynamic Keypad with Rotary Control
    AMX

    BSS OMNI-KP-V OMNI Dynamic Keypad with Rotary Control

    BSS OMNI-KP-V is a dynamic keypad with rotary control designed for seamless integration into BSS Soundweb OMNI and AMX MUSE solutions. Aesthetically, these keypads complement any modern environment, offering a clean, professional look without sacrificing functionality.

    Enabled by AVX Suite, these keypads can be quickly and easily configured, managed, and deployed through the unified software platform. They use HARMAN's HControl protocol to communicate natively with BSS OMNI Audio Processors and AMX MUSE Automation Controllers and are compatible with AMX NetLinx or 3rd party control platforms.

    BSS OMNI-KP-V Keypads are compatible with worldwide variations of single-gang electrical boxes for easy installation and are available in black or white finish. All models conveniently connect via PoE to simplify cabling and installation.

    Combining powerful functionality with sophisticated design, these keypads allow you to efficiently manage the most complex systems. Built for conference rooms, educational settings, and other professional spaces, OMNI Dynamic Keypads offer an intuitive and responsive experience that puts you in control.

    Common Applications

    Built for seamless integration with BSS Soundweb OMNI and AMX MUSE environments, OMNI Dynamic Keypads empower highly efficient, intuitive control experiences and provide the customizability to fit any space. They are ideal for large scale applications such as stadiums, conference centers, and casinos as well as scaled down scenarios in meeting rooms, classrooms, and hotels.

    Features

    • Rotary control knob with LED ring for feedback
    • Global single-gang backbox compatibility for wall mounting
    • Enabled by AVX Suite
    • Native integration with BSS Soundweb OMNI and AMX MUSE
    • HControl provides compatibility with AMX NetLinx or 3rd party control systems
    • Professional-grade hardware
    • PoE-powered
    Specifikime teknike
    • Referencë unikebss-omni-kp-v-omni-dynamic-keypad-with-rotary-control
    • Familja e produkteveGeneral Purpose Controls
    • Grupi i produkteveButton Keypad
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-17
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 PërshkrimAudio visual equipment
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara