DGX1600-ENC Enova® DGX 1600 Enclosure
DGX1600-ENC Enova® DGX 1600 Enclosure
DGX1600-ENC Enova® DGX 1600 Enclosure
DGX1600-ENC Enova® DGX 1600 Enclosure
    AMX

    DGX1600-ENC Enova® DGX 1600 Enclosure

    The new Enova DGX 1600 Enclosure (DGX1600-ENC) is a Digital Media Switcher that is ready to support 4K and Ultra High Definition (UHD) content. This robust solution includes a NetLinx® NX Integrated Controller, redundant power supplies and can be populated with Enova DGX video input and output boards in addition to optional audio-switching boards. There are four connections per video board, and each enclosure holds four video input boards and four video output boards for a maximum matrix of 16x16.

    The Enova DGX 1600 adds several new capabilities such as automatic setup of DXLink endpoints, single IP addressing for multiple endpoints, and a new web interface to greatly simplify installation and configuration. The new advanced Audio Switching Boards add audio breakaway capabilities and parametric EQ on each DGX output.

    The Enova DGX 1600 is far beyond a modular media switcher with built-in controller – it functions as the centerpiece of a complete integrated solution that manages and distributes analog and digital audio and video including HDMI/HDCP, control and Ethernet. Easily integrate HDCP into system designs and enjoy hassle-free plug-and-play operation. No tools, no delays and no key constraints – it just works with AMX's exclusive InstaGate Pro® Technology. Built for today's and tomorrow's needs, a comprehensive set of Enova DGX boards can be used in conjunction with DXLink and DGX Transmitters and Receivers to provide an end-to-end distribution system over twisted pair cable or fiber. An integrated NetLinx NX Controller and embedded Ethernet switch enables management of the entire solution including source equipment and display devices located throughout the environment – all from a single point of control.

    In addition to eliminating HDCP delays, InstaGate Pro allows traditionally key limited sources to be switched freely to all connected HDCP compliant displays – eliminating HDCP key limitations that plague large applications. Built-in SmartScale® Technology on every output provides video that is perfectly scaled for each connected display, eliminating the integration challenges that can occur when sources and displays have different supported resolutions – making it easy to specify, easy to install and easy to use. With the powerful combination of analog-to-digital signal conversion, video scaling and high speed digital switching the system delivers perfect video every time – regardless of signal type.

    As part of a complete distribution system, easily send analog or digital audio and video including HDMI with HDCP signals, plus control 10 Km over single mode fiber or 300 meters over multimode fiber; send all this plus power up to 100 meters over standard twisted pair cable to and from the Enova DGX using the DXLink Twisted Pair and Fiber Transmitters/Receivers.

    Common Applications

    • The Enova DGX is ideal for dramatically simplifying AV control and distribution in large spaces such as lecture halls, auditoriums, hotel ballrooms, casinos, museums and stadiums/arenas.
    • The Enova DGX is ideally suited for multi-room or configurable room applications, where multiple collaboration spaces share a single DGX for control.
    • Enova DGX fiber capabilities enable transport of audio, video and control up to 10 Km making it a perfect solution for tall buildings with multiple floors, large campuses with multiple buildings or large facilities such as a factory.
    • Enova DGX fiber solutions provide secure distribution of content for applications which data security is critical such as government, banking/finance or network operation centers.

    Features

    • HDMI/HDCP Switching – End-to-end distribution of HDMI/HDCP without interruption or key constraints using InstaGate Pro® Technology
    • 4K and Ultra High Definition (UHD) Content Ready – Designed to support future resolutions for years to come
    • HDCP Compliance Over Fiber – Compatible DXLink Fiber boards transmit uncompressed video, including HDCP protected content, up to 10 Km at 10 Gbps (single mode fiber options transmit 10 Km, multimode 300 m)
    • Fiber Your Way – DXLink Fiber boards are available in single mode or multimode; simplex or duplex
    • AV and Control over Twisted Pair, Fiber or Both – Send audio, video, bi-directional control and Ethernet over twisted pair or fiber cable, or integrate both into the same system
    • Embedded NetLinx NX Integrated Control Processor – Allows any connected device to be managed, monitored or controlled
    • Integrated Ethernet Switch – Pass Ethernet through the attached DXLink Twisted Pair or Fiber Transmitters and Receivers
    • Analog to Digital Video Conversion with Scaled Outputs – Converts any source signal to digital and uses SmartScale Technology to automatically output video that is perfectly scaled for each connected display
    • Onboard Web Configuration for all Aspects of the DGX System – Greatly simplifies the setup and configuration of Enova DGX systems including DXLink endpoints drastically reducing installation time
    • Automatic Setup of DXLink Endpoints – Simplified installation by auto-discovering DXLink devices when they are connected to an Enova DGX
    • Single IP Address Required for Multiple Endpoints – Reduces the need for IT administrators to provision numerous IP addresses across the system for transmitters and receivers
    • Unrivaled Network Security – With Dual NIC to isolate AMX or third-party AV equipment from the primary network, IPv6 and wired 802.1X for protected network access, and user-defined LDAP login group support, the Enova DGX provides rock-solid security
    • Independent Routing of Audio and Video Using Audio Switching Boards – Provides increased flexibility to combine and separate audio from video in a variety of applications
    • AxLink Port – Makes it easier to connect AxLink devices like keypads directly to the Enova DGX
    • InstaGate Pro Technology – Easily integrate HDCP into system designs and enjoy hassle-free matrix switching to all compliant displays. No tools, no delays, and no key constraints – it just works
    • SmartScale Technology – Automatically responds to the display's declared EDID information and scales the video to the best resolution and video parameters for that display without manual setup; this prevents inferior video quality when sources are forced to lower resolutions to support the least capable display in the system
    • DXLink Twisted Pair Input and Output Boards – HDCP Compliant boards send audio, video, control, Ethernet and power over one standard twisted pair cable up to 200 m – 100 m to the matrix switcher and 100 m after the matrix switcher, see the Cabling for Success with DXLink white paper for more details
    • Easily Convert Analog to Digital Signals – Use the Enova DGX Digital Media Switcher in conjunction with DXLink Multi-Format Transmitters (Twisted Pair or Fiber), and easily integrate legacy analog sources and automatically convert their signals to digital
    • Hot Swappable Video Input / Output Boards – Easily add or replace I/O boards at any time after deployment - the system automatically recognizes the new configuration and activates the boards
    • 3D Support – Pass through latest video formats including 3D and Deep Color
    • Surround Sound Support – Pass through high definition surround sound including Dolby TrueHD, Dolby Digital, DTS-HD Master Audio, DTS, and 2-channel through 8-channel L-PCM
    • High Speed Digital Switching – 26 Gbps* ensures perfect pixel for pixel reproduction of video
    • Fully Redundant Power Supplies With Independent Power Paths – Ensures maximum reliability for applications that require 24/7 uptime

    Keywords: Harman

    Specifikim
    • Maximum IO Range: 16x16. Enclosure holds up to 4 input boards and 4 output boards; each board has 4 connections.

      Per Channel Aggregate Data Rate (Max): 26 Gbps

      Dimensions: With Extractors and Mounting Ears: 6 13/16" x 19" x 16" (17.4 cm x 48.3 cm x 40.6 cm)

      Integrated Controller: NetLinx On Board Master is an NX Class Controller

      Integrated Front Panel Control: Integrated front control panel with key selections for each input/output, four control keys for system switches and attributes, and an LCD to display the menu screen.

      Connectors: See specifications for selected board

      Compatible Formats: See specifications for selected board

      Signal Type Support: See specifications for selected board

      Maximum Resolution Support: See specifications for selected board

      Audio Format Support: See specifications for selected board

      FG Numbers: FG1061-16

    Specifikime teknike
    • Referencë unikedgx1600-enc-enclosure
    • Familja e produkteveElectronics
    • Grupi i produkteveDigital Media Switchers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-19
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationElement elektrik
    • Kodi ETIMEC000261
    • Emri ETIMEnclosure/switchgear cabinet (empty)
    • Emrin UNSPSCElectrical boxes and enclosures and fittings and accessories
    • UNSPSC code391213
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 PërshkrimEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • CSI UniFormat II CodeD5090
    • CSI UniFormat II TitleOther Electrical Systems

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit