DX-TX-4K60 DXLink 4K60 HDMI Transmitter Module
DX-TX-4K60 DXLink 4K60 HDMI Transmitter Module
DX-TX-4K60 DXLink 4K60 HDMI Transmitter Module
DX-TX-4K60 DXLink 4K60 HDMI Transmitter Module
    AMX

    DX-TX-4K60 DXLink 4K60 HDMI Transmitter Module

    The AMX DXLink 4K60 HDMI Transmitter Module is a 4K60 4:4:4 capable distance transport solution with support for HDMI 2.0 and HDCP 2.2. It transmits audio, video, control, Ethernet, and USB 2.0 over one shielded Cat6, Cat6A or Cat7 standard twisted pair cable. DXLink 4K60 HDMI Transmitter Modules are perfect for sending HDMI and control signals over long distances to a remote DXLink 4K60 Receiver Module or other compatible AMX Receivers such as the DGX DXLink 4K60 Twisted Pair Input Board. The transmitter's built-in control ports can be used to control a source device and the ICSLan port provides an IP network access port when used in conjunction with the Enova DGX 100 Series.

    Common Applications

    The DXLink 4K60 HDMI Transmitter Module is ideal for extending 4K60 4:4:4 video in any situation where the highest video quality is required or when a simple installation is desired:

    • Colleges and universities that transmit audio and video within or between classrooms for collaborative or distributed learning.
    • Corporations that distribute audio and video within meeting spaces.
    • Healthcare facilities distributing high-resolution video within training rooms, simulation rooms, or labs.

    Features

    • HDMI 2.0 4K60 4:4:4 Over Distance - Ideal for users running critical viewing applications such as operations centers requiring transport which use the full fidelity of their displays
    • High Dynamic Range (HDR) and Deep Color Support – Support for HDR10 and 36-bit Deep Color.
    • HDCP 2.2 - Supports the latest video standards to realize the full capabilities of HDMI interfaces.

    • HDBaseT Compatible - Compliant with the HDBaseT standard, making them compatible with third party HDBaseT displays.
    • USB 2.0 - High-speed USB 2.0 data from devices like web cameras and storage devices are transmitted without the need for separate cables. 
    • As Always, Just One Cable – Just like all current AMX DXLink audio and video transport solutions, high level resolution and fidelity transport is achieved over a single twisted pair cable in comparison to other products that may require dual cable runs, typically adding significant cost.
    • Twisted Pair Cable – Save time and effort in installation by leveraging cost effective twisted pair cable.

    Keywords: Harman

    Specifikim
    • Dimensions (HWD): 1" x 8 2/3" x 6 1/3" (2.54 cm x 22.0 cm x 16.0 cm)

      Twisted Pair Cable Type & Length: Shielded Cat6, Shielded Cat6A, Cat7. Distances up to 328 ft (100 m) supported on Shielded Cat6A and Cat7

      Back Connectors: Local Power; 2.1mm DC Power Jack; HDMI, Input: HDMI Type A Female; Analog Stereo, Input: 3.5mm Mini-Stereo Jack;, ICSLAN/Ethernet Port: RJ-45;, IR-RX Port: 3.5mm Mini Mono Jack;, IR-TX Port: 2-pin Phoenix;, Serial Port: 3-pin Phoenix;, DXLink Port: RJ-45;, USB Host Port: USB Type B;, USB Device Port: USB Type A

      USB2.0: USB2.0 supported point-to-point to DXLink, 4K60 compatible switcher or DXLink 4K60, HDMI Receiver

      HDMI: Compatible Formats: HDMI2.0, HDCP2.2, DVI

      Resolution Support: Up to 4096 x 2160p @ 60 Hz, 4:4:4

      HDMI Audio: Audio Resolution: 16 bit to 24 bit;, Audio Sample Rate: 32 kHz, 44.1 kHz, 48 kHz, 96 kHz, 192 kHz

      FG Numbers: FG1010-312-01, FG1010-312-02 (TAA)

    Specifikime teknike
    • Referencë unikedx-tx-4k60-transmitter-module
    • Familja e produkteveElectronics
    • Grupi i produkteveDigital Media Switchers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-19
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC001634
    • Emri ETIMAudio/video transmitting system
    • Emrin UNSPSCElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 PërshkrimAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara