NMX-DEC-N2212A Decoder JPEG 2000 Digital Cinema Grade Video over IP Decoder, HDMI, AES67 Support
AMX

NMX-DEC-N2212A Decoder JPEG 2000 Digital Cinema Grade Video over IP Decoder, HDMI, AES67 Support

OVERVIEW 
The AMX SVSI N2000 Series utilizes JPEG2000 compression for HD, cinema-grade video distribution on the LAN for applications when video quality is top priority. The NMX-DEC-N2212A Decoder is used to decode streams back to DVI or HDMI format for display on any monitor. Pair with the NMX-ENC-N2121A to encode and distribute sources of almost any format onto an existing IP network making that stream available to any endpoint in the facility. With the ability to direct any source stream to any display, large, low-cost switching and distribution systems are simple to deploy without proprietary cabling or dedicated switching hardware.

The NMX-DEC-N2212A includes Local Play, allowing users to upload and save 8 playlists that can contain up to 64 jpeg or PNG files. When a video stream is lost, the stored images will play, preventing blank displays.

Includes serial and single network port, and AES67 support. Digital video output only.

Common Applications
The NMX-DEC-N2212 is the perfect solution for matrix switching and distribution of HD, cinema-grade quality video over LAN. Common applications include enterprise, house of worship, entertainment, and stadiums.

Keywords: Harman

Specifikim
  • Features

    • Input and Output Scaling – Video scaling at either input or output allows seamless switching from any source, at any resolution, to any display or projector, while preserving video fidelity
    • Plug-n-Play – Auto-detect technology reduces installation and programming time
    • Onboard Control – All N-Series encoders and decoders have on-board, built-in control capability via events that can trigger any number of TCP/UDP commands to other IP controllable devices
    • Unlimited Scalability
    • Stand Alone or Card – Available as a stand alone device, or card for use with NMX-ACC-N9206
Specifikime teknike
  • Referencë unikeNMX-DEC-N2212A-Decoder
  • Familja e produkteveElectronics
  • Grupi i produkteveCable Transmission and Reception Control Equipment
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-06-21
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • IFC classificationShpërndarja elektrike
  • Kodi ETIMEC001634
  • Emri ETIMAudio/video transmitting system
  • Emrin UNSPSCElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_70_75_04
  • Uniclass 2015 PërshkrimAudio, data and visual outlet plates and controllers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 00
  • OmniClass TitleAudio Visual Equipment