NMX-DEC-N2625-WP Decoder Wallplate, MWC 4K60 4:4:4 Decoder Wallplate (US & EU/UK)
NMX-DEC-N2625-WP Decoder Wallplate, MWC 4K60 4:4:4 Decoder Wallplate (US & EU/UK)
NMX-DEC-N2625-WP Decoder Wallplate, MWC 4K60 4:4:4 Decoder Wallplate (US & EU/UK)
NMX-DEC-N2625-WP Decoder Wallplate, MWC 4K60 4:4:4 Decoder Wallplate (US & EU/UK)
    AMX

    NMX-DEC-N2625-WP Decoder Wallplate, MWC 4K60 4:4:4 Decoder Wallplate (US & EU/UK)

    The AMX SVSI NMX-DEC-N2625-WP is a cost-effective, powerfully robust decoder wallplate. It features a high-quality, low-latency 4K60 4:4:4 MWC codec that is ideal for decoding both live video and detailed content in classrooms, meeting spaces, courtrooms, bars, and other applications.

    Additional features include transport of full-bandwidth USB 2.0 signals, video preview images viewable from the built-in web interface or from a touch panel, and enhanced support for high-security networks. Decoder wallplates create an elegant and secure installation when installed behind a wall-mounted display.

    These Encoder Wallplates are available in two models:

    NMX-ENC-N2625-WP-NA (US Version) and NMX-ENC-N2625-WP-EK (EU/UK Version). Models include both black and white faceplate inserts to ensure they blend seamlessly within modern decors. The EK model also includes black and white wallplate covers.

    Common Applications

    The N2600 Series is ideal for almost any streaming application but is especially applicable for colleges and universities, corporate, casinos, hospitality, government and many more. High-quality, low-latency 4K60 4:4:4 MWC streaming is perfect for transmitting both live video and detailed content within classrooms, meeting spaces, courtrooms and bars. N2600 Decoder wallplates create an elegant and secure installation when installed behind a wall-mounted display.

    Specifikim
    • Features

      • High-Quality, Low-Latency 4K60 MWC decoding
      • Video Preview viewable from the built-in web interface or from a touch panel
      • USB 2.0 Transport
      • High security network support and features, including multicast, VLAN tagging and QoS
      • PoE powered with low-power mode for energy savings
      • Open Direct-Control API
    Specifikime teknike
    • Referencë unikenmx-dec-n2625-wp-us-eu-uk-decoder-wallplate
    • Familja e produkteveElectronics
    • Grupi i produkteveCable Transmission and Reception Control Equipment
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-07
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC001634
    • Emri ETIMAudio/video transmitting system
    • Emrin UNSPSCElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 PërshkrimAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment