NMX-ENC-N2615D-WP 4K60 MWC/Dante AV-A Encoder Wallplate (US & UK/EU)
NMX-ENC-N2615D-WP 4K60 MWC/Dante AV-A Encoder Wallplate (US & UK/EU)
NMX-ENC-N2615D-WP 4K60 MWC/Dante AV-A Encoder Wallplate (US & UK/EU)
NMX-ENC-N2615D-WP 4K60 MWC/Dante AV-A Encoder Wallplate (US & UK/EU)
NMX-ENC-N2615D-WP 4K60 MWC/Dante AV-A Encoder Wallplate (US & UK/EU)
NMX-ENC-N2615D-WP 4K60 MWC/Dante AV-A Encoder Wallplate (US & UK/EU)
    AMX

    NMX-ENC-N2615D-WP 4K60 MWC/Dante AV-A Encoder Wallplate (US & UK/EU)

    Features

    • Dante AV-A
    • High-Quality 4K60 MWC encoding with sub-2ms latency
    • USB-C input that supports both video and USB 2.0
    • Video Preview viewable from the built-in web interface or a touch panel
    • Switchable Dual Inputs (HDMI + USB-C)
    • Virtual Network USB 2.0 Hub
    • High-security network support and features, including multicast, VLAN tagging, and QoS
    • PoE+ powered with low-power mode for energy savings.
    • HControl
    • Open Direct-Control API

    The AMX SVSI NMX-ENC-N2615D-WP is a cost-effective, powerfully robust encoder wallplate. It features a high-quality, low-latency 4K60 4:4:4 MWC codec that is ideal for encoding both live video and detailed content in classrooms, meeting spaces, courtrooms, bars, and other applications.

    N2600D models support our Virtual Network USB 2.0 Hub technology. These models not only support transport of full-bandwidth USB 2.0 signals, but also enable USB device signals from up to four decoders to be combined and connected to a single USB host on an encoder. A laptop on the meeting room table can now simultaneously connect to multiple remote USB devices such as a camera near the display and an audio DSP in an equipment closet.

    Additional features include video preview images, viewable from the built-in web interface or from a touch panel, and enhanced support for high-security networks. The wallplate includes an HDMI input and a USB-C input which supports both video and USB 2.0 on a single connector.

    The NMX-ENC-N2615D-WP supports Dante AV-A, a standard for AVoIP devices created to allow for the interoperability of multiple devices on the network. With Dante AV-A, the NMX-ENC-N2615D-WP is compatible with Dante Controller, Dante Domain Manager, and Dante Director. All signal routing, configuration, and IT-level management for your audio and video devices can now be managed using the same tools.

    These Encoder Wallplates are available in two models: NMX-ENC-N2615D-WP-NA (US Version) and NMX-ENC-N2615D-WP-EK (EU/UK Version). Models include both black and white faceplate inserts and wallplate covers to ensure they blend seamlessly within modern decors.

    Common Applications

    The N2600 Series is ideal for almost any streaming application but is especially applicable for colleges and universities, corporate, casinos, hospitality, and government installations. High-quality, low-latency 4K60 4:4:4 MWC streaming is perfect for transmitting both live video and detailed content. N2600 Wallplate Encoders create an elegant and secure installation when installed near a desk or in a lectern.

    Specifikim
    • Video InputsHDMI, USB-C
      Video OutputsNetwork video over Ethernet via RJ45 port
      Video Resolution SupportSupports most common resolutions up to 4096 x 2160 - Reference the user manual for specific resolution support.
      Audio InputsEmbedded audio on HDMI, USB-C or Analog Stereo (Unbalanced)
      Audio Outputs

      Network PCM or Dante audio over Ethernet via RJ45

      PortsUSB Type C Socket, HDMI Type A Socket, 3.5mm stereo audio port, Gigabit Ethernet port with PoE support (rear)
      EnvironmentalTemperature - 32° to 104°F (0° to 40°C)
      Humidity - 10% to 90% RH (non-condensing)
      Heat Dissipation - Up to ~44 BTU/hr
      Dimensions (H x W x D)AMX-N26E013: 4.2” x 5.2” x 2.3” (106.68mm x 132.08mm x 58.42mm)
      AMX-N26E013-EK: 2.8“ x 8.3“ x 2“ (71.12mm x 210.82mm x 50.8mm)
      Product WeightAMX-N26E013: 0.92 lbs (0.42 kg)
      AMX-N26E013-EK: 0.77 lbs (0.35 kg)
      FG NumbersAMX-N26E013 (NMX-ENC-N2615D-NA)
      AMX-N26E013-EK (NMX-ENC-N2615D-EK)
      JITC StatusIn Testing
    Specifikime teknike
    • Referencë unikenmx-enc-n2615d-wp-4k60-mwc-dante-av-a-encoder-wallplate-us-and-uk-eu
    • Familja e produkteveElectrical
    • Grupi i produkteveGeneral Purpose Controls
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-01-27
    • Numri i botimit1
    Të ngjashme
    • Prodhuar nëTajvan
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • IFC classificationShpërndarja elektrike
    • CSI MasterFormat 2014 Code26 09 16
    • CSI MasterFormat 2014 TitleElectrical Controls and Relays
    • OmniClass Number23-35 25 23
    • OmniClass TitleElectrical Control Panels

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara