PDXL-2 Dual Power over DXLink Controller
PDXL-2 Dual Power over DXLink Controller
PDXL-2 Dual Power over DXLink Controller
PDXL-2 Dual Power over DXLink Controller
    AMX

    PDXL-2 Dual Power over DXLink Controller

    The PDXL-2 is a Power over DXLink injector which allows for remote powering of any two DXLink devices by "injecting" power through the twisted pair cable. The PDXL-2 also accepts I/O control from a NetLinx controller allowing power down capabilities to either (or both) of the connected DXLink devices to achieve power savings when they are not in use.

    The PDXL-2 Dual Power over DXLINK Controller provides the ability to power a point-to-point DXLink Transmitter to DXLink Receiver without the need for an AC outlet in proximity to the location of the DXLink devices. When used with a NetLinx controller, the PDXL-2 can power down the DXLink devices as part of a standby mode for an entire room to reduce energy usage.


    Keywords: Harman

    Specifikime teknike
    • Referencë unikePDXL-2-Dual-Power-over-DXLink-Controller
    • Familja e produkteveElectronics
    • Grupi i produkteveCable Transmission and Reception Control Equipment
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-21
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC001634
    • Emri ETIMAudio/video transmitting system
    • Emrin UNSPSCElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 PërshkrimAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment