PR-0808 Precis 8x8 4K60 HDMI Switcher
PR-0808 Precis 8x8 4K60 HDMI Switcher
PR-0808 Precis 8x8 4K60 HDMI Switcher
PR-0808 Precis 8x8 4K60 HDMI Switcher
    AMX

    PR-0808 Precis 8x8 4K60 HDMI Switcher

    The AMX Precis 8x8 4K60 HDMI Matrix Switcher is an extremely affordable yet fully featured HDMI video routing solution for medium to larger installations. Featuring 8 HDMI inputs and 8 HDMI outputs, it includes best-in-class capabilities like pixel-for-pixel video reproduction, comprehensive EDID management, manual switching modes, and extreme control flexibility with an open control API and a simple-to-manage HTML5 web interface.

    The PR-0808 supports high quality HDMI 2.0, HDCP 2.2, HDR10+, 36-bit per pixel Deep Color, and Dolby Vision. Dynamic audio de-embedding and multiple open control options offer maximum configuration flexibility. Combining a robust matrix switcher and a highly affordable price point, backed by over 30 years of industry-leading matrix switching experience, the AMX Precis PR-0808 can be trusted to deliver an exceptional switching solution.

    Common Applications

    The Precis PR-0808 4K60 HDMI Matrix Switcher is the ideal choice for beautiful, cost effective 4K60 4:4:4 matrix switching in larger meeting spaces and classrooms as well as lecture halls, houses of worship and more.

    Features

    • Perfect HDMI 2.0 4K60 4:4:4 Video - Ideal for users that can benefit from processing the full fidelity of their displays
    • High Dynamic Range (HDR) and Deep Color Support – Support for HDR10+, 36-bit per pixel Deep Color, and Dolby Vision
    • HDCP 2.2 - Supports the latest video standards to realize the full capabilities of HDMI interfaces
    • EDID Management - Provides comprehensive management of EDID to ensure that every source is displayed at the optimal resolution and format
    • Audio De-Embedding – Includes the convenience of analog audio de-embedding from each HDMI output separately
    • H-Control Upgradable – Ready to support H-control in the future by firmware re-writing via USB
    • Multiple Control Options – Multiple control options are available including: Open API Control over IP and Serial, full Web GUI console, and front panel buttons
    Specifikime teknike
    • Referencë unikepr-0808-hdmi_switcher
    • Familja e produkteveElectronics
    • Grupi i produkteveDigital Switchers / Matrix Switchers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-24
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC001634
    • Emri ETIMAudio/video transmitting system
    • Emrin UNSPSCElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 PërshkrimAudio visual equipment
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit