SDX-414-DX Solecis® 4x1 4K HDMI Digital Switcher with DXLink™ Output
AMX

SDX-414-DX Solecis® 4x1 4K HDMI Digital Switcher with DXLink™ Output

The Solecis SDX is a family of small digital AV switchers. The 4x1 4K HDMI Solecis Digital Switcher is a 4K and Ultra High Definition (UHD) capable solution that provides four user connection points and includes simplified local control which routes the selected signal to both a DXLink and HDMI output. This provides a simple, low cost solution that combines a DXLink Transmitter and digital switcher into a single small form factor device that is commonly used at a table.

Common Applications
Solecis Digital Switchers are ideal for use in huddle spaces or small classrooms to provide simple switching for multiple sources. In larger rooms with multiple work spaces, a Solecis at each table or desk allows users to share content with the work group or the entire room. In even larger integrated environments Solecis digital switchers can provide easy to use source point switching and distance transmission over DXLink to an Enova DVX or DGX for hub-style building or campus-wide distribution.

Keywords: Harman

Specifikim
  • Features

    • 4K and Ultra High Definition (UHD) Support – Experience high-quality video resolution for 4K devices
    • Multiple Video, Audio and Ethernet Connections – All the connections you need at the conference table including audio, video, control and network access
    • Switch Inputs Without the Need for a Central Controller – Provides low cost solution for huddle spaces and classrooms
      Works with HydraPort Single Button or
    • Keypad Modules – Provides an elegant installation in a table or lectern
    • Built-in Support for AxLink Keypads – Forwards keypad commands to a central controller over Ethernet eliminating the need for a separate AxLink cable run
Specifikime teknike
  • Referencë unikeSDX-414-DX-Solecis-4x1-4K-HDMI-Digital-Switcher-with-DXLink-Output
  • Familja e produkteveElectronics
  • Grupi i produkteveCable Transmission and Reception Control Equipment
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-06-21
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • IFC classificationShpërndarja elektrike
  • Kodi ETIMEC001634
  • Emri ETIMAudio/video transmitting system
  • Emrin UNSPSCElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_70_75_04
  • Uniclass 2015 PërshkrimAudio, data and visual outlet plates and controllers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 00
  • OmniClass TitleAudio Visual Equipment