Size Range: 3/4" through 8"
Material: Malleable iron, carbon steel
Finish: Plain or Zinc Plated (Hot-Dip Galvanized optional)
Service: Recommended for suspension of non-insulated stationary pipe lines.
Maximum Temperature: 450° F
Approvals: Complies with Federal Specification A-A-1192A (Type 6), WW-H-171-E (Type 6), ANSI/MSS SP-69 and MSS SP-58 (Type 16).
Features:
Rajoni i disponueshëm
| North America |
|---|
Shtetet e Bashkuara |