Air office chair
Air office chair
Air office chair
Air office chair
Air office chair
Air office chair
Air office chair
Air office chair

    Air office chair

    Enhance workplace ergonomics and productivity with the “Air” office chair—a premium solution that combines comfort and functionality. Designed for intensive professional use, this chair features a breathable mesh backrest, ensuring optimal airflow and long-lasting comfort.

    With 3D adjustable armrests with soft pads and a wide range of customization options, the “Air” chair can be tailored to individual ergonomic needs. The synchronous mechanism allows for smooth movement and can be locked in four different positions, promoting a healthy and active sitting posture.

    Constructed from high-quality, durable materials, the “Air” chair supports a maximum load of 120 kg and meets the EN-1335 certification standard, ensuring safety and reliability. Additionally, it comes with a 5-year warranty, providing long-term peace of mind and investment protection.

    Specifikim
    • AIR FEATURES:

      ▸ Ergonomic office chair according to EN-1335 certificate
      ▸ Equipped with a synchronous mechanism
      ▸ Can be locked in 4 positions
      ▸ Depth adjustment through sliding the seat
      ▸ Adjustable body weight
      ▸ 3D adjustable armrests with soft pads
      ▸ Mesh black backside
      ▸ Plastic design footstool
      ▸ Multifunctional 60 mm wheels
      ▸ Upholstered with 100,000 Martindale
      ▸ 120 kg load capacity
      ▸ 5 year warranty


      COLOUR

      ▸ Black


      PACKAGING

      Sizes & weights per box:
      ▸ box 1/2 (chair): 72 (L) x 33 (W) x 65 (H) cm / 19,5 kg
      ▸ box 2/2 (headrest)(optional): 35 (L) x 29 (W) x 15 (H) cm / 0,92 kg kg


    Specifikime teknike
    • Referencë unikeAir
    • Familja e produkteveSeating
    • Grupi i produkteveOperational seating
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Materiali dytësorMetal
    • Projektuar nëHolandë
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karriga për zyre
    • IFC classificationMobilje
    • Kodi ETIMEC012213
    • Emri ETIMOffice chair
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 PërshkrimOffice chairs
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating
    • OmniClass Number23-21 21 33 13
    • OmniClass TitleCommercial Restaurant Chairs