Aquakond AKN034 Outdoor Condensing Boiler

Aquakond AKN034 Outdoor Condensing Boiler

The AquaKond AKN is an indoor and outdoor condensing boiler with a low NOx burner, available in 34 kW, 50 kW, 70 kW and 100 kW versions, which can be combined with water fan heaters.

The project was conceived and realised with the aim of obtaining a product of the highest quality in terms of technology, ecology and design.

Class A

High combustion efficiencies of up to 108% ensure significant fuel savings compared to traditional non-condensing systems.

Class A Energy efficiency (according to Reg. 811/2013/EC).

Premixed burner in NOx 6 class according to EN15502-1.

Technical characteristics

- Casing made of metallised ABS methacrylate.

- Very high operating efficiency up to 108%.

- Class 6 low-NOx pre-mixed modulating burner compliant with the EN15502-1 standard.

- Low carbon stainless steel heat exchanger.

- IPX5D Protection rating.

- Microprocessor-controlled electronic equipment with self-testing functions for the management of all burner command and control operations.

- Multifunctional LCD screen for boiler control and diagnostics.

Specifikim
  • AQUAKOND AKN features a condensation boiler for outdoor installation including a burner with low NOx emissions, combinable with indoor blowers.

    TECHNICAL FEATURES

    • Casing made of metallised ABS methacrylate.
    • Highest useful efficiency up to 104%.
    • Seasonal Heating Efficiency up to 91,0% [“Ecodesign” Regulation 813/2013/CE].
    • AKN032-070: Energetic Efficiency Class: A - [Reg. “Ecolabel” 811/2013/CE].
    • Premixed modulating burner with low NOx emissions (class 6, compliant with EN15502-1 regulations).
    • Modulating air/gas valve.
    • Heat exchanger in stainless steel with low carbon content.
    • 10 liters expansion tank.
    • Built-in condensation drain.
    • Forced draught.
    • Safety and control devices.
    • Electronic ignition.
    • Built-in high-head water circulation pump.
    • NTC sensor for boiler water temperature regulation.
    • Safety thermostat.
    • Thermal fuse for exchanger's temperature control.
    • Thermal fuse for flue's temperature control.
    • IPX5D Protection degree.
    • Self-checking electronic device with microprocessor: it monitors all burner controls and commands.
    • Multifunction LCD Display for boiler's control and diagnostics.
    • CE approval in accordance with product directives.

    The boiler is equipped as standard with antifreeze protection which is activated in the factory.

    The boileris not supplied with a glycol refill.

    STANDARD ACCESSORIES

    • Gas valve and connections kit.
    • System filling valve.
    • Drilling template.
    • Kit for conversion to LPG.
    • AKN032-070: Stainless steel flexible pipes for blower-to-boiler connection (500 mm long).

    AKN050-070-100: SAFETY, PROTECTION AND CONTROL DEVICES: STANDARD COMPONENTS

    • System safety valve.
    • Water circuit safety pressostat (manual reset).
    • Minimum water pressure switch with manual reset.
    • Flowmeter control for water circulation system.
    • Thermometer.
    • Manometer for hydraulic circuit pressure.
    • Well for control thermostat.
    • Well for fuel interception.
    • Three-way valve with flange for pressure manometer.
Specifikime teknike
  • Referencë unikeAKN034
  • Familja e produkteveWater heaters
  • Grupi i produkteveAKN Condensing Boilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-01-30
  • Numri i botimit1
  • Gjatësia (mm)765
  • Gjerësia (mm)495
  • Thellësia (mm)325
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorBakër
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)34
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Emrin UNSPSCBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 PërshkrimGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit