AquaPump HY434 Hybrid Heat Pump

AquaPump HY434 Hybrid Heat Pump

Integrated monobloc boiler and heat pump system. A single system with integrated Smart control that allows the user to intelligently optimise energy production based on the external temperature values and the immediate utilisation needs. Designed for the production of hot and cold water for industrial and tertiary environments using renewable energy, this system integrates the high efficiency of the condensing technology (34 kW boiler with modulating premix burner with NOx emission class 6) with the performance of the latest generation air-to-water heat pump with inverter technology at 14 kW in warming operation and 12 kW in cooling operation.
Specifikim
  • Technical characteristics Condensing boiler: - Premixed burner with low NOx polluting emissions, class 6 according to EN15502-1. - Low carbon stainless steel heat exchanger. - Sealed combustion chamber. - Forced flue gas outlet. - Integrated condensate drain. - Control and safety equipment. - Electronic ignition. - Electronic equipment and microprocessor with self-testing that manages all burner control and verification operations. Inverter heat pump: - DC inverter fan motor. - Twin Rotary DC inverter compressor with permanent magnets. - R410A Refrigerant gas. - Source heat exchanger with finned battery with copper tubes and aluminium fins with hydrophilic treatment. Hydraulic circuit: - Pressure gauge to check the system’s pressure. - NTC probes for water regulation. - Hydraulic circuit temperature control thermometer. - Flow meter for measuring the system’s water flow rate. - Brushless circulation pump with DC motor, variable flow rate and built-in automatic air separator (degasser). - 90°C Safety thermostat. - 3 bar system safety valve. - IPX5D Protection rating. - 8-litre expansion reservoir.
Specifikime teknike
  • Referencë unikeHY434
  • Familja e produkteveWater heaters
  • Grupi i produkteveAquaPump Hybrid
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-11
  • Numri i botimit1
  • Gjatësia (mm)1404
  • Gjerësia (mm)1245
  • Thellësia (mm)448
Të ngjashme
  • Materiali kryesorBakër
  • Materiali dytësorÇelik
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)165
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Pompat e nxehtësisë
  • IFC classificationTerminali i ajrit
  • Emrin UNSPSCHeat pumps
  • UNSPSC code40101806
  • Uniclass 2015 CodePr_70_60_37_02
  • Uniclass 2015 PërshkrimAir to air heat pumps
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 17 00
  • OmniClass TitleHeat Pumps
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit