Rapid PRO LRP035 Air Heaters

Rapid PRO LRP035 Air Heaters

Suspended modulating heater. The Rapid Pro (LRP) series is a more advanced version of our Plus and Rapid suspended heaters that’s designed to meet the new requirements of the EU 2281/2016 legislation, in force since 01/01/2021 (ErP 2021). Rapid Pro heaters are modulating heating systems that use a continuous modulation system to better optimise the heating system and reduce the stratification of heat within the work environment, without condensation. Using the best premix burner technology and the best raw materials, we offer our Partners and End Users a heating solution that: - Will last over time. - Meets to the concrete needs of the markets. - Meets the increasingly restrictive requirements of the national and European regulations. The Rapid Pro is the new solution developed by Apen Group based on over 50 years of experience. Technical characteristics - Output ranging from 9 kW to 92 kW; - Sealed combustion circuit; - AISI 441 stainless steel combustion chamber, and AISI 441 low-carbon stainless steel heat exchanger tube and flue collection box; - Efficiency up to 97% (ncv); - Premixed gas modulating burner, low NOx emissions (class 5) in compliance with the EN 1020 2009 standard; - Microprocessor-controlled electronic control board with continuous heat output modulation, which provides for an energy savings of up to 40%; - Excellent reduction of air stratification; - An advanced air/gas mixing technique guarantees the heater’s complete safety; - Safety thermostat; - 230V/1ph/50Hz power supply; - Compliant with all the applicable EC regulations.
Specifikim
  • Hot air generator with direct air/air exchange with premixed natural gas or LPG gas burner, with continuous modulation of the thermal power. Sealed combustion circuit. The Rapid PRO LRP series generator features: - Combustion chamber in stainless steel AISI 441, with low carbon content. - Safety thermostat supplied as standard. - Condensate drain siphon with electrode for clogging detection supplied as standard. - Electronic card controlled by microprocessor, which allows energy savings up to 30% and efficiency up to 96.8% (Hi). - LCD interface panel with temperature management, ignition, regulation and parameterization functions of the gas module. - Conversion kit for LPG gas supplied as standard. CE approval. Appliance type B23, B23P, C13, C33, C43, C53, C63, in compliance for construction and purpose with the Gas Appliance Regulation 2016/426/EC, the requirements of the Low Voltage Directive 2014/35/EU, the requirements of the ROHS Directive III 2015/863/EU, the requirements of the ROHS II Directive 2011/65/EU, the requirements of the Electromagnetic Compatibility Directive 014/30/EU and the requirements of the ErP Regulation 2281/2016/EU. Certified welds according to: EN ISO 15614-1 Qualification of welding procedures for metallic materials - Welding procedure qualification tests, EN ISO 15613 Specification and qualification of welding procedures for metallic materials - qualification based on pre-welding tests production, EN ISO 9606-1 Specification and qualification of welders for fusion welding of steels.
Specifikime teknike
  • Referencë unikeRapid_PRO_LRP035
  • Familja e produkteveGas Heaters
  • Grupi i produkteveRapid PRO LRP series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-02-06
  • Numri i botimit1
  • Gjatësia (mm)690
  • Gjerësia (mm)985
  • Thellësia (mm)500
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorSheet metal
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)68
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • IFC classificationTerminali i ajrit
  • Emrin UNSPSCSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_33
  • Uniclass 2015 PërshkrimGas fired unit heaters
  • CSI MasterFormat 2014 Code23 82 39
  • CSI MasterFormat 2014 TitleUnit Heaters
  • OmniClass Number23-33 15 17 17
  • OmniClass TitleFuel Fired HVAC Air Heaters
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit